(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Light Load
MISUMI
・ Spring type: Round Wire Coil Springs, Ultra-Light Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB Spring Constant ±10%
・ Model type: C-UF, C-UR, C-UV, C-UY
・ Outer diameter D (Ø) [mm]: 2, 3, 4, 5, 6, 8, 10, 12, 16, 20
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Standard Price: ฿ 5.92- |
---|
Special Price |
Days to Ship: Same day |
Torsion Springs, Arm Angle (90°/135°/180°)
MISUMI
· Economy Torsion Springs Series -Arm angles of 90°/135°/180°.
· The series includes C-UA90R, C-UA90L, C-UA135R, C-UA135L, C-UA180R and C-UA180R.
· Material: Stainless Steel (SUS304-WPB)
· Arm Angle: 90°/135°/180°.
· Type of Arm Angle: Right Winding and Left Winding
· Inner Diameter: 2, 3, 4, 5 and 6
· Number of coil n: 3, 4 and 5.
· Torsion springs are used in various applications such as automotive, aerospace, industrial machinery, and electrical devices.
· Torsion springs are designed to generate torque or rotational force when twisted or subjected to angular deflection.
Days to Ship: Same day |
Tension Springs Ultra Light Load / Light Load O.D.3-8
MISUMI
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWA and C-AUA are Ultra-light load Tension springs.
- C-AWY and C-AUY are Light load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 8.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
Standard Price: ฿ 13.64- |
---|
Days to Ship: Same day |
Tension Springs Medium Light / Medium Load O.D.3-10
MISUMI
- Tension Springs Medium Light / Medium Load from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWU and C-AUU are medium and light load Tension springs.
- C-AWS and C-AUS are medium load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 10.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
- Tension Springs Heavy Load from MISUMI.
Standard Price: ฿ 13.64- |
---|
Days to Ship: Same day |
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Heavy Load
MISUMI
・ Spring type: Round Wire Coil Springs, Ultra Heavy Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB Spring Constant ±10%
・ Model type: C-UBB
・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 12, 13, 16
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 40
・ End face type: No grinding, With grinding
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Standard Price: ฿ 10.53- |
---|
Special Price |
Days to Ship: Same day |
Loading...
How can we improve?
How can we improve?