(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

MISUMI
Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
| Standard Price: ฿ 241.15- |
|---|
| Special Price |
|
Days to Ship: |

Slide Bushing SM-W Type (Double Type)
NIPPONBEARING
Double-type linear bushing.
[Features]
· Double type. Achieves low-friction linear motion using a simple mechanism.
· Compatible with standardized dimensional tolerances. Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· Simple structure and low-friction linear action make this product suitable for transport equipment, food machinery and semiconductor manufacturing installation.
| Standard Price: ฿ 338.66- |
|---|
| Special Price |
|
Days to Ship: |

Linear bushingLD-OH shapedoublewith lubricating hole
OZAK
[Features] LD-OH: Standard type linear bushing with lubrication hole. Type with lubrication hole permits regular supply of grease to ensure stable performance. MLD-OH: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel. ULD-OH: An ultra long service life type UMLD-OH: A rust resistant type with an ultra long service life
| Standard Price: ฿ 1,106.60- |
|---|
|
Days to Ship: |

Maintenance-freelinear bushingLD-MF shapedouble
OZAK
[Features]
· LD-MF: Maintenance-free linear bearings
· MLD-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULD-MF/UMLD-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.
| Standard Price: ฿ 1,179.17- |
|---|
|
Days to Ship: |
Loading...
How can we improve?
How can we improve?