(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Housing Units with Clamp Lever - Wide Blocks - Single/Double, Right/Left Clamp Lever
MISUMI
Housing Units with Clamp Lever - Wide Blocks - Single/Double, Right/Left Clamp Lever
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter (mm.): 16, 20, 25, and 30
● Overall Length Minimum/Maximum (mm.): 59 and 158
● Shape : Wide Blocks with Clamp Lever
● Ball Recirculating Type : Single or Double
● Material:
- Housing - Aluminum Alloy
- Lever- Zinc Diecast
- Lever Thread - SUS303
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Standard Price: ฿ 1,879.15- |
---|
Special Price |
Days to Ship: Same day |
Linear bushing with clamp lever with flange
MISUMI
Compared to the standard type, the type with a clamp lever allows the position of the workpiece to be adjusted. This is a MISUMI original product that pursues convenience not found in other companies.
Standard Price: ฿ 2,356.90- |
---|
Days to Ship: Same day |
Housing Units with Clamp Lever - Tall Blocks - Single/Double, Right/Left Clamp Lever
MISUMI
MISUMI original standard. Compared to the standard type, the type with a clamp lever allows the position of the workpiece to be adjusted.
Standard Price: ฿ 2,156.70- |
---|
Special Price |
Days to Ship: Same day |
Loading...
How can we improve?
How can we improve?