(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

Tall Blocks Housing Units - Double / Compact
MISUMI
Compact Type is at most 6 mm lower in height (H dimension) and 3 mm smaller in width (W dimension) than Standard Type.
| Standard Price: ฿ 703.48- |
|---|
| Special Price |
|
Days to Ship: |

Housing Units with Lubrication Unit MX - Tall Blocks
MISUMI
Housing Units with Lubrication Unit MX - Tall Blocks
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 10 and 30
● Overall Length Minimum/Maximum (mm.): 45 and 156
● Shape : Tall Blocks with Lubrication Unit
● Ball Recirculating Type : Single and Double
● Material:
- Housing - Aluminum Alloy
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
| Standard Price: ฿ 582.40- |
|---|
|
Days to Ship: |

Slide Bushing AK-W Type (Compact Block Double Type)
NIPPONBEARING
A unit product with an aluminum housing.
[Features]
· Compact block double type with 2 embedded slide bushings.
· The most common slide unit. with an aluminum housing. Uses an aluminum case, which is weight reduced and easy to install.
· The slide bushing is embedded in the housing. The shape of the block can be selected according to the mounting.
[Applications]
· Due to the simple structure and low-friction linear action, this product is suitable for diverse applications including transport equipment, food machinery and semiconductor manufacturing installation.
· Used for all industrial equipment such as automation machines, semiconductor manufacturing equipment, air cylinders, etc.
| Standard Price: ฿ 1,112.44- |
|---|
|
Days to Ship: |
Loading...
How can we improve?
How can we improve?