(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

Tall Blocks Housing Units - Single / Compact
MISUMI
Compact Type is at most 6 mm lower in height (H dimension) and 3 mm smaller in width (W dimension) than Standard Type.
| Standard Price: ฿ 446.00- |
|---|
| Special Price |
|
Days to Ship: |

Linear Bushing Housing Units with Dowel Holes - Tall Blocks - Single / Double
MISUMI
MISUMI original standard. Compared to the standard type, the dowel hole type reduces equipment assembly time and improves position repeatability.
| Standard Price: ฿ 830.31- |
|---|
|
Days to Ship: |

Housing Units with Lubrication Unit MX - Tall Blocks
MISUMI
Housing Units with Lubrication Unit MX - Tall Blocks
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 10 and 30
● Overall Length Minimum/Maximum (mm.): 45 and 156
● Shape : Tall Blocks with Lubrication Unit
● Ball Recirculating Type : Single and Double
● Material:
- Housing - Aluminum Alloy
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
| Standard Price: ฿ 582.40- |
|---|
|
Days to Ship: |

Housing Units with Clamp Lever - Tall Blocks - Single/Double, Right/Left Clamp Lever
MISUMI
MISUMI original standard. Compared to the standard type, the type with a clamp lever allows the position of the workpiece to be adjusted.
| Standard Price: ฿ 2,156.70- |
|---|
| Special Price |
|
Days to Ship: |

Slide Bushing AK Type (Contact Block Type)
NIPPONBEARING
A unit product with an aluminum housing.
[Features]
· The most common slide unit. with an aluminum housing. Uses an aluminum case, which is weight reduced and easy to install.
· The slide bushing is embedded in the housing. The shape of the block can be selected according to the mounting.
· Compact design than the SMA type of NB slide bushing.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
· Used for equipment in various industries including automation machines, semiconductor manufacturing equipment and air cylinders.
| Standard Price: ฿ 703.57- |
|---|
|
Days to Ship: |
Loading...
How can we improve?
How can we improve?