(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

Flanged Linear Bushings - Long / Long, Pilot (Industry Standard)
MISUMI
Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
| Standard Price: ฿ 591.50- |
|---|
| Special Price |
|
Days to Ship: |

Linear Bushing With Flange, Long, LFLK Type, Square Flange, With Lubrication Hole
OZAK
[Features]
· LFLK: Standard type linear bearing
· MLFLK: A rust-prevention type with high-level rust-prevention effect. A more affordable price achieved through the use of stainless steel.
· ULFLK: Ultra-long lifespan (U ultra) type with high tolerance of moment loads. An ultra-long lifespan that is 18.5 times the lifespan of the standard type.
· UMLFLK: Ultra-long lifespan (U ultra) rust-prevention type.
| Standard Price: ฿ 100.00- |
|---|
|
Days to Ship: |

OZAK
[Features]
· LFWL: Standard type, long type rectangular flange with oil hole, aluminum case, linear bearings
· Long type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for when momentary inertia load is in effect.
· MLFWL: Rust-resistant type
· ULFWL: An ultra long service life type with an incorporated ultra bearing.
· UMLFWL: A rust resistant type with an ultra long service life
| Standard Price: ฿ 100.00- |
|---|
|
Days to Ship: |

Flanged linear bushinglongLFL shaperound shape flange with oil hole
OZAK
[Features]
· LFL: Standard type linear bearing
· MLFL: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFL: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFL: Ultra-long lifetime, (U ultra) rust-proof type.
| Standard Price: ฿ 100.00- |
|---|
|
Days to Ship: |
Loading...
How can we improve?
How can we improve?