(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

Flanged Linear Bushings - Long / Long, Pilot (Industry Standard)
MISUMI
Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
| Standard Price: ฿ 591.50- |
|---|
| Special Price |
|
Days to Ship: |

Flanged Linear Bushings - Long / Long, Pilot (MISUMI Original)
MISUMI
Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long / Long Pilot
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
| Standard Price: ฿ 705.25- |
|---|
| Special Price |
|
Days to Ship: |

OZAK
[Features]
· LFWLB: Standard type, long type with oil hole, T-type boss position flange, aluminum case, linear bearings
· Long type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for when momentary inertia load is in effect.
· MLFWLB: Rust-resistant type
· ULFWLB: An ultra long service life type with an incorporated ultra bearing.
· UMLFWLB: A rust resistant type with an ultra long service life
| Standard Price: ฿ 5,566.59- |
|---|
|
Days to Ship: |

Flanged linear bushinglongLFLB shapeboss positionround shape flange with oil hole
OZAK
[Features]
· LFLB: Standard type linear bearing
· MLFLB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFLB: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFLB: Ultra-long lifetime, (U ultra) rust-proof type.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.
| Standard Price: ฿ 100.00- |
|---|
|
Days to Ship: |

Maintenance-Free Flanged Linear Bushings LFL-MF-Shaped Long Round-Shaped Flange
OZAK
[Features]
· LFL-MF: Maintenance-free linear bearings
· MLFL-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFL-MF/UMLFL-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.
| Standard Price: ฿ 4,384.62- |
|---|
|
Days to Ship: |

Maintenance-Free Flanged Linear Bushings LFLB-MF-Shaped Long Boss Position Round-Shaped Flange
OZAK
[Features]
· LFLB-MF: Maintenance-free linear bearings
· MLFLB-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFLB-MF/UMLFLB-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.
| Standard Price: ฿ 4,426.82- |
|---|
|
Days to Ship: |
Loading...
How can we improve?
How can we improve?