(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
General Purpose & Slim Body Area Sensor NA2-N
PANASONIC
· Has an ultra-thin body of just 13 mm and has a maximum detection range of 540 mm
· [Note: Be Sure to Use a Light Curtain When Using as a Detection Device as Part of Protection for Human Workers]
Catalog(Apply)
Standard Price: ฿ 5,452.50- |
---|
Special Price |
Days to Ship: Same day |
Ultra-slim Body Picking Sensor NA1-PK5/NA1-5
PANASONIC
An ultra-thin design at just 10 mm, helping save on space. Equipped with easy-to-spot work indicator lights
Catalog(Apply)
Standard Price: ฿ 4,748.33- |
---|
Special Price |
Days to Ship: Same day |
Compact Size Picking Sensor NA1-PK3
PANASONIC
Compact Size Picking Sensor NA1-PK3
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : block same size as pocket lighter
● Detection Distance (mm.) : 30 to 300
● Sensing modes : Through Beam Type
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Standard Price: ฿ 7,500.00- |
---|
Special Price |
Days to Ship: Same day |
Loading...
How can we improve?
How can we improve?