(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 2/2/2025 to 0:00 3/2/2025. We apologize for the inconvenience.
  • แจ้งวันหยุดซัพพลายเออร์ในเดือนมกราคมและวันหยุดทำการมิซูมิในเดือนกุมภาพันธ์ 2568 ​ Notice Chinese New Year Holiday in January and MISUMI's in February 2025 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hydraulic Pumps

Hydraulic Pumps products from the Automation Components category can be selected based on many product specifications such as Type, Theoretical Discharge per Process, Discharge rate (at 50 Hz), Discharge rate (at 60 Hz), Rated Voltage (when there's an Electric Motor). The recommended brands for Hydraulic Pumps are DAIKINKOGYO, NACHI(FUJIKOSHI), TAIYO. The products of Hydraulic Pumps are offered in a total of 25 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 14 Day(s) or Less
  • Others
25 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    IPH Series IP Pump

    IPH Series IP Pump

    NACHI(FUJIKOSHI)

    A product series with a new structural design that enables easy maintenance and inspection, while also offering excellent durability.

    [Features]
    · Uses a proprietary axial and radial pressure loading system for generating a high pressure of 30 MPa {306 kgf/cm2} with a high degree of efficiency.
    · Features excellent durability, giving it an extremely long service lifespan.
    · The gears mesh internally via correcting involute stub gears, which drastically helps to reduce pulsations and loud noise.
    · A simple structure for easy maintenance and inspection.
    From: ฿ 100.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V Series Piston Pump

    V Series Piston Pump

    DAIKINKOGYO

    Features high responsiveness and stability, while also boasting a long service life. Helps improve the reliability of the main machine. Suffers little from power loss, helping reduce increases in oil temperature. Also helps minimize the required tank capacity. Delivers quiet operation across the entire pressure range for each product series.

    [Features]
    · Delivers quiet operation across the entire pressure range for each product series.
    · Suffers little from power loss, helping reduce increases in oil temperature. Also helps minimize the required tank capacity.
    · Features high responsiveness and stability, while also boasting a long service life. Helps improve the reliability of the main machine.
    From: ฿ 100.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PVS Series, Variable Capacity Type Piston Pump

    PVS Series, Variable Capacity Type Piston Pump

    NACHI(FUJIKOSHI)

    An energy saving type with greatly reduced power loss. Features unique low noise generating mechanisms throughout.
    [Features]
    · An energy saving type with drastically reduced power loss. NACHI's unique semi-cylindrical swashplate, a plate in which pressure is received on the surface, enables constant and stable discharge amounts. This eliminates excess discharge and allows power to be effectively used in accordance with the load cycle.
    · An energy saving type with improved energy saving and reduced power loss. Helps keep costs down in hydraulic systems.
    · Silent type; demonstrates good output. Achieves quiet operation with unique low noise mechanisms throughout such as shoes, swash plates and valve plates.
    · The semi-cylindrical swash plates in particular provide stable operating characteristics and silent motion.
    From: ฿ 100.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Hydraulic Unit 35HU201 Series

    Small Hydraulic Unit 35HU201 Series

    TAIYO

    A small hydraulic unit with a rated pressure of 3.5 MPa and a discharge amount of 1.3 L/min (60 Hz).
    [Features]
    · Features internal gear pumps with special hypocycloid type gears. Further reduces pulsating noise by the in-oil operation method.
    · Solenoid valve, relief valve and pressure gauge are provided as standard.
    · Standardized Pilot Check Valve and Flow Control Valve.
    From: ฿ 38,094.14
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    A Series Variable Piston Pump, Single Stage Pump, Pressure Compensator Control Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    A Series Variable Piston Pump, Single Stage Pump, Pressure Compensator Control Type

    YUKENKOGYO

    A variable piston pump with high efficiency and low noise. [Minimum Allowable Rotational Speed (rpm)]600
    From: ฿ 31,126.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PV2R Model Single-Stage Pump

    PV2R Model Single-Stage Pump

    YUKENKOGYO

    A high pressure, high performance pump developed especially for low noise operation. Different types with a wide range of discharge amounts are available for different applications. The built-in pump is a cartridge kit type, making it extremely easy to maintain.
    From: ฿ 31,725.89
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VDR22 Design Series Variable Discharge Amount Vane Pump

    VDR22 Design Series Variable Discharge Amount Vane Pump

    NACHI(FUJIKOSHI)

    Stable performance up to 14MPa, this pump offers vibration-less silent operation and instantaneous response.

    [Features]
    · Features a bias piston to prevent ring vibration and a pressure balancing mechanism to prevent oil leakages. This enables high efficiency operation at high pressures. Exhibits stable performance of up to 14MPa.
    · The unique bias piston mechanism helps improve responsiveness.
    · Provides rapid responsiveness when switching between both ON-OFFand OFF-ON states, enabling instantaneous, stable, and accurate operation.
    · Uses quiet journal bearings. Uses a three-point ring mount support system with bias pistons. Further improvements made to the intake/exhaust ports, etc., have enabled quiet operation/movement with little in the way of vibration, even in high pressure ranges.
    · The combination of precision machining technology and a number of unique new mechanisms developed by the manufacturer help reduce power loss, especially during full cut-offs.
    · A sturdy structure designed by a manufacturer with a wealth of experience.
    · In addition, the use of carefully chosen materials and careful machining provide excellent durability.
    From: ฿ 100.00
    Days to Ship: day to ship 39 Day(s)
    day to ship 39 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Bleed-Off Valve

    Air Bleed-Off Valve

    NACHI(FUJIKOSHI)

    [Features]
    · Air bleed-off valve installed to the discharge end of the pump allows effective air bleeding during test runs.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PVS Series, Uni-Pump

    PVS Series, Uni-Pump

    NACHI(FUJIKOSHI)

    [Features]
    · Energy-saving type that greatly reduces power loss.
    · NACHI's unique semi-cylindrical swashplate, a plate in which pressure is received on the surface, enables constant and stable discharge amounts. This eliminates excess discharge and allows power to be effectively used in accordance with the load cycle.
    · An energy saving type with improved energy saving and reduced power loss. Helps keep costs down in hydraulic systems.
    · Silent type; demonstrates good output.
    · Realizes quiet operation with unique low noise mechanisms throughout such as shoes, swash plates and valve plates.
    · The semi-cylindrical swash plates in particular provide stable operating characteristics and silent motion.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    VDR13 Design Series Variable Discharge Amount Vane Pump

    VDR13 Design Series Variable Discharge Amount Vane Pump

    NACHI(FUJIKOSHI)

    A newly designed energy saving and cost effective pump with improved durability and low noise.

    [Features]
    · An energy saving and cost effective pump.
    · Features a precision built-in pressure compensating mechanism.
    · Although the action of the spring means that ring movement is eccentric, increases in pressure will cause it to move to the center, setting the discharge amount to zero.
    · Enables the omission of relief and unload valves in circuit configurations.
    · Input will not increase in proportion to pressure, which prevents increases in oil temperature and helps make the unit smaller.
    · The new design provides improved durability and low noise.
    From: ฿ 100.00
    Days to Ship: day to ship 39 Day(s)
    day to ship 39 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Single Stage Vane Pump

    Small Single Stage Vane Pump

    DAIKINKOGYO

    Low noise and low pulsation. The side clearance is normally constant, but the cushioning plate system also ensures that it is able to maintain stable and high efficiency operation during high speed rotations, without suffering from seizure or wear/abrasion.

    [Features]
    ■ Low noise
    · The wide suction opening means that there is little suction resistance and that it produces little noise.
    ■High efficiency
    · The side clearance is normally constant, but the cushioning plate system also ensures that it is able to maintain stable and high efficiency operation during high speed rotations, without suffering from seizure or wear/abrasion.
    ■Low pulsation
    · Features a cam ring to keep fluctuations in the amount of discharge to a minimum. This ensures quiet movement and stable, pulsation-less, performance.
    From: ฿ 18,646.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    VDS Series Compact Variable Discharge Amount Vane Pump

    VDS Series Compact Variable Discharge Amount Vane Pump

    NACHI(FUJIKOSHI)

    A compact and simple type. Generates little noise when in operation. Offers excellent durability and high efficiency motion.

    [Features]
    · A combination of precision machining technology and performance inherited from the VDR series, a high efficiency series featuring a number of unique mechanisms and reduced levels of power loss, greatly reduces power loss, especially during full cut-offs.
    · A low-noise producing IP pump with proven journal bearings. Further improvements made to the intake/exhaust ports and more have enabled quiet operation/movement with little in the way of vibration, even in high pressure ranges.
    · A compact, simple, user friendly, low-noise, and cost effective type of variable vane pump. Its user friendly and simple design allow it to be used in a wide variety of hydraulic systems.
    From: ฿ 100.00
    Days to Ship: day to ship 39 Day(s)
    day to ship 39 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NCP Series Standard Variable Pump Unit

    NCP Series Standard Variable Pump Unit

    NACHI(FUJIKOSHI)

    Energy saving, high-performance, and a wide range of options allow you to select the ideal unit depending on your application.
    [Features]
    · The NCP series is a compact, low-cost standard unit equipped with a variable vane pump (VDR, VDC series) or a variable piston pump (PVS/PZS series).
    · A highly reliable energy saving power unit with low noise and low heat generating properties.
    · Extensive series is expanded significantly. Choose the ideal unit from a wide range of models with a tank capacity of 30 r to 650 r.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Small Hydraulic Unit 35HU204 Series

    Small Hydraulic Unit 35HU204 Series

    TAIYO

    A small hydraulic unit with a rated pressure of 3.5 MPa and a discharge amount of 4.2 L/min (60 Hz).
    [Features]
    · Relief valve and pressure gauge are provided as standard.
    · Standardized pilot check valve, flow control valve and pressure reducing valve.
    · Attached oil cooler is also standardized.
    From: ฿ 55,310.02
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VDC Series High Pressure Variable Discharge Amount Vane Pump

    VDC Series High Pressure Variable Discharge Amount Vane Pump

    NACHI(FUJIKOSHI)

    Produces little in the way of vibration or noise while also providing stable and high efficiency performance.

    [Features]
    · Provides high efficiency and stable operation at high pressures.
    · Features unique pressure control and pressure balancing mechanisms which, in combination with the adoption of a unique three-point mounting support method, enables drastically improved movement and performance under high pressures.
    · Stable and high efficiency performance up to 14MPa.
    · Quiet operation with little in the way of vibration.
    · Features a number of new mechanisms for the prevention of vibrations and loud noises. Uses a unique three-point mount support method. This method uses two types of piston, a control piston and bias piston, for improved ring stability.
    · The rings vibrate little, providing quiet operation.
    · Boasts excellent responsiveness, providing a high degree of operational accuracy.
    · The innovative ring stopper mechanism eliminates overt ring displacement and improves responsiveness.
    · Delivers high operational accuracy during start-up, stopping, and load fluctuations.
    · Finely tuned for stable discharge.
    · Its innovative pressure compensating type pressure control delivers stable and quality discharge, even in high pressure regions.
    · High efficiency operation with reduced levels of power loss.
    · Various new mechanisms employed further reduce the levels of power loss, particularly during full cut-offs.
    · Features an adjustment function that is easy to maintain and operate.
    · The mechanisms for pressure and discharge adjustment are installed along the same side surface of the main body, making maintenance and handling much easier.
    From: ฿ 100.00
    Days to Ship: day to ship 39 Day(s)
    day to ship 39 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VDC series uni-pump

    VDC series uni-pump

    NACHI(FUJIKOSHI)

    Handles Nachi-Fujikoshi VDC series pumps.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Motor Pump, 35HP204 Series

    Motor Pump, 35HP204 Series

    TAIYO

    A internal gear pump and electric motor in a compact set.
    From: ฿ 45,233.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PZS series variable capacity type piston pump

    PZS series variable capacity type piston pump

    NACHI(FUJIKOSHI)

    A highly reliable and long life pump that can be used efficiently at high pressures. Can also be used along with other pumps.

    [Features]
    · A high efficiency type that can be used at high pressures of up to 28MPa (286kgf/cm2).
    · Combining the characteristics of variable pumps in which only the required discharge amounts are taken helps improve energy saving performance in hydraulic type equipment.
    · The low noise/low pulsation generating semi-cylindrical type swashplate (currently used in the PVS series) provides the mounting support a high level of rigidity. The increased number of pistons (9 pistons to 11 pistons) and the adoption of valve plates ideally suited to the product also help provide quieter operation.
    · A highly reliable type with a long service life. An O-ring sealing system is used for the main body mating surface, eliminating oil leakages.
    From: ฿ 100.00
    Days to Ship: day to ship 39 Day(s)
    day to ship 39 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot mounting kit

    Foot mounting kit

    NACHI(FUJIKOSHI)

    [Features]
    · For sale as a foot mounting kit, with pump mounting bolts and washers included. For when only mounting feet for single or double pumps are required.
    From: ฿ 100.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Flange Kit

    Pipe Flange Kit

    NACHI(FUJIKOSHI)

    Flange kits consisting of flanges, bolts, washers and O-rings are available for each type of pump.

    [Features]
    · Pipe flanges are sold as a flange kit for each type of pump and bundled with flanges, bolts, washers and O-rings.
    · The component configuration table shows screw-in type flange kits. For welding types, the part number will be something like IH03J-200040 ("1" in the model number IH03J-100040 is replaced with a "2"). Other accessories are the same.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Foot for DS

    Foot for DS

    DAIKINKOGYO

    [Specifications]
    - Types of Related Components: [Parts for Pump Mounting] Pump Foot
    - Applicable Pump: DS10P
    From: ฿ 2,024.77
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot for V Series Piston Pumps

    Foot for V Series Piston Pumps

    DAIKINKOGYO

    ·This is a foot for pumps. [Compatible Pumps]·V23·V38.
    From: ฿ 4,756.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pump Mounting Brackets - Foot

    Pump Mounting Brackets - Foot

    DAIKINKOGYO

    [Specifications]
    - Type: Foot support for V8 Pump
    - Weight:2.3 kg
    - Accessory: High strength hexagon bolt (Strength classification: 10.8T)
    From: ฿ 3,758.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VDR (13D) series uni-pump

    VDR (13D) series uni-pump

    NACHI(FUJIKOSHI)

    [Features]
    · An energy saving and cost effective pump.
    · Features a precision built-in pressure compensating mechanism.
    · Although the action of the spring means that ring movement is eccentric, increases in pressure will cause it to move to the center, setting the discharge amount to zero.
    · Enables the omission of relief and unload valves in circuit configurations.
    · Input will not increase in proportion to pressure, which prevents increases in oil temperature and helps make the unit smaller.
    · The new design provides improved durability and low noise.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fitting Kit

    Fitting Kit

    NACHI(FUJIKOSHI)

    For sale as a fittings kit (with O-ring).
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Type
Theoretical Discharge per Process(cm3/rev)
Discharge rate (at 50 Hz)(l/min)
Discharge rate (at 60 Hz)(l/min)
Rated Voltage (when there's an Electric Motor)
Mounting Method
Electric Motor Output(W)
Types of Related components
You can add up to 6 items per a category to the compare list.
IPH Series IP Pump
You can add up to 6 items per a category to the compare list.
V Series Piston Pump
You can add up to 6 items per a category to the compare list.
PVS Series, Variable Capacity Type Piston Pump
You can add up to 6 items per a category to the compare list.
Small Hydraulic Unit 35HU201 Series
You can add up to 6 items per a category to the compare list.
Sale
A Series Variable Piston Pump, Single Stage Pump, Pressure Compensator Control Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
PV2R Model Single-Stage Pump
You can add up to 6 items per a category to the compare list.
VDR22 Design Series Variable Discharge Amount Vane Pump
You can add up to 6 items per a category to the compare list.
Air Bleed-Off Valve
You can add up to 6 items per a category to the compare list.
PVS Series, Uni-Pump
You can add up to 6 items per a category to the compare list.
VDR13 Design Series Variable Discharge Amount Vane Pump
You can add up to 6 items per a category to the compare list.
Small Single Stage Vane Pump
You can add up to 6 items per a category to the compare list.
VDS Series Compact Variable Discharge Amount Vane Pump
You can add up to 6 items per a category to the compare list.
NCP Series Standard Variable Pump Unit
You can add up to 6 items per a category to the compare list.
Small Hydraulic Unit 35HU204 Series
You can add up to 6 items per a category to the compare list.
VDC Series High Pressure Variable Discharge Amount Vane Pump
You can add up to 6 items per a category to the compare list.
VDC series uni-pump
You can add up to 6 items per a category to the compare list.
Motor Pump, 35HP204 Series
You can add up to 6 items per a category to the compare list.
PZS series variable capacity type piston pump
You can add up to 6 items per a category to the compare list.
Foot mounting kit
You can add up to 6 items per a category to the compare list.
Pipe Flange Kit
You can add up to 6 items per a category to the compare list.
Foot for DS
You can add up to 6 items per a category to the compare list.
Foot for V Series Piston Pumps
You can add up to 6 items per a category to the compare list.
Pump Mounting Brackets - Foot
You can add up to 6 items per a category to the compare list.
VDR (13D) series uni-pump
You can add up to 6 items per a category to the compare list.
Fitting Kit
Brand

NACHI(FUJIKOSHI)

DAIKINKOGYO

NACHI(FUJIKOSHI)

TAIYO

YUKENKOGYO

YUKENKOGYO

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

DAIKINKOGYO

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

TAIYO

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

TAIYO

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

DAIKINKOGYO

DAIKINKOGYO

DAIKINKOGYO

NACHI(FUJIKOSHI)

NACHI(FUJIKOSHI)

Product Series

IPH Series IP Pump

V Series Piston Pump

PVS Series, Variable Capacity Type Piston Pump

Small Hydraulic Unit 35HU201 Series

A Series Variable Piston Pump, Single Stage Pump, Pressure Compensator Control Type

PV2R Model Single-Stage Pump

VDR22 Design Series Variable Discharge Amount Vane Pump

Air Bleed-Off Valve

PVS Series, Uni-Pump

VDR13 Design Series Variable Discharge Amount Vane Pump

Small Single Stage Vane Pump

VDS Series Compact Variable Discharge Amount Vane Pump

NCP Series Standard Variable Pump Unit

Small Hydraulic Unit 35HU204 Series

VDC Series High Pressure Variable Discharge Amount Vane Pump

VDC series uni-pump

Motor Pump, 35HP204 Series

PZS series variable capacity type piston pump

Foot mounting kit

Pipe Flange Kit

Foot for DS

Foot for V Series Piston Pumps

Pump Mounting Brackets - Foot

VDR (13D) series uni-pump

Fitting Kit

From

฿ 100.00

฿ 100.00

฿ 100.00

฿ 38,094.14

฿ 31,126.73

Special Price

On Sale Until 31/03/2025

฿ 31,725.89

฿ 100.00

฿ 100.00

฿ 100.00

฿ 100.00

฿ 18,646.00

฿ 100.00

฿ 100.00

฿ 55,310.02

฿ 100.00

฿ 100.00

฿ 45,233.00

฿ 100.00

฿ 100.00

฿ 100.00

฿ 2,024.77

฿ 4,756.88

฿ 3,758.00

฿ 100.00

฿ 100.00

Days to Ship 10 Day(s) Same day 15 Day(s) 19 Day(s) Same day 11 Day(s) 39 Day(s) Quote Quote 39 Day(s) Same day 39 Day(s) Quote 15 Day(s) 39 Day(s) Quote 40 Day(s) 39 Day(s) 60 Day(s) Quote 10 Day(s) 10 Day(s) 10 Day(s) Quote Quote
TypePumpPumpPumpPump UnitPumpPumpPumpParts used for Pump MountingPumpPump / Parts used for Pump MountingPumpPumpPump UnitPump UnitPumpPumpPumpPumpParts used for Pump MountingParts used for Pump MountingParts used for Pump MountingParts used for Pump MountingParts used for Pump MountingPumpParts used for Pump Mounting
Theoretical Discharge per Process(cm3/rev)3.6 ~ 125.98 ~ 37.78 ~ 45---16.7 ~ 16.7+16.7-3511.1 ~ 253.9 ~ 208.38 ~ 16.5-16.7 ~ 3916.7+16.7-70-----13.9+13.9 ~ 25-
Discharge rate (at 50 Hz)(l/min)---1.1---------3.2--3.2--------
Discharge rate (at 60 Hz)(l/min)---1.3---------4.2--4.2--------
Rated Voltage (when there's an Electric Motor)---AC100V 50Hz / AC100V 60Hz----AC200V 50Hz / AC200V 60Hz / AC220V 60Hz---AC200V 50Hz / AC200V 60Hz / AC220V 60HzAC200V 50Hz / AC200V 60Hz / AC220V 60Hz-AC200V 50Hz / AC200V 60Hz / AC220V 60HzAC200V 50Hz / AC200V 60Hz / AC220V 60Hz------AC200V 50Hz / AC200V 60Hz / AC220V 60Hz-
Mounting MethodFlanged Type / Mounting Foot TypeNo Mount FittingFlanged Type / Mounting Foot TypeMounting Foot TypeFlanged Type / Mounting Foot TypeMounting Foot TypeFlanged Type / Mounting Foot Type-Mounting Foot TypeFlanged Type / Mounting Foot TypeFlanged TypeFlanged TypeMounting Foot TypeMounting Foot TypeMounting Foot TypeMounting Foot TypeFlanged TypeFlanged Type-----Mounting Foot Type-
Electric Motor Output(W)---130----5500 ~ 7500---1500 ~ 3700400-2200400------2200-
Types of Related components-------Valve for Pump-Subplate for Pump--------Parts for Pump MountingParts for Pump PipingParts for Pump MountingParts for Pump MountingParts for Pump Mounting-Parts for Pump Piping

Loading...

  1. 1

Related Categories to Hydraulic Pumps