(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
|---|---|
Filter By |
|
| CAD |
|
| Days to Ship |
|
SMC
| From: ฿ 4,080.00 |
|---|
|
Days to Ship: |
ISO Standard Hydraulic Cylinder CHSG Series
SMC
| From: ฿ 8,448.00 |
|---|
|
Days to Ship: |
Tie-Rod Type Hydraulic Cylinder, Double Acting: Single Rod, CHA Series
SMC
| From: ฿ 5,339.20 |
|---|
|
Days to Ship: |
JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series
SMC
| From: ฿ 3,451.20 |
|---|
|
Days to Ship: |
JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series
SMC
| From: ฿ 1,975.20 |
|---|
|
Days to Ship: |
Compact Hydraulic Cylinder CH□KG Series
SMC
| From: ฿ 2,105.60 |
|---|
| Special Price |
|
Days to Ship: |
Round Type Hydraulic Cylinder CHM Series
SMC
| From: ฿ 1,364.80 |
|---|
| Special Price |
|
Days to Ship: |
Compact Hydraulic Cylinder, Double Acting, Double Rod CH□QWB Series
SMC
| From: ฿ 2,148.80 |
|---|
| Special Price |
|
Days to Ship: |
ISO Standard-Compliant Hydraulic Cylinder CHSD Series
SMC
| From: ฿ 8,272.00 |
|---|
|
Days to Ship: |
General Cylinders: Tight Cylinder CMK2-H Series
CKD
|
Days to Ship: |
Compact Hydraulic Cylinder / Double Acting, Single Rod CH□QB Series
SMC
| From: ฿ 872.80 |
|---|
|
Days to Ship: |
JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW/CH2FW Series
SMC
| From: ฿ 9,723.20 |
|---|
|
Days to Ship: |
Tie-Rod Type Hydraulic Cylinder, Double Acting, Double Rod CHAW Series
SMC
| From: ฿ 8,095.20 |
|---|
|
Days to Ship: |
| From: ฿ 11,424.78 |
|---|
|
Days to Ship: |
| Brand |
|---|
| Product Series |
| CAD |
| From |
| Days to Ship |
| Nominal Pressure |
| Cylinder Type |
| Rod Motion |
| Cylinder Nominal Designation Size(φ) |
| Stroke(mm) |
| Support Type |
| Tube Material |
| Piston Material |
| Specifications |
| Cushioning Mechanism |
| Additional Function |
| Piston Packing Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
| Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | CKD | SMC | SMC | SMC | FESTO |
| Product Series | Tie-Rod Type Hydraulic Cylinder, Double Acting: Single Rod, CHA Series | JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series | JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series | Compact Hydraulic Cylinder, Double Acting, Double Rod CH□QWB Series | Compact Hydraulic Cylinder / Double Acting, Single Rod CH□QB Series | JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW/CH2FW Series | Tie-Rod Type Hydraulic Cylinder, Double Acting, Double Rod CHAW Series | |||||||
| CAD |
|
|
|
|
|
|
|
|
| |||||
| From | ฿ 4,080.00 | ฿ 8,448.00 | ฿ 5,339.20 | ฿ 3,451.20 | ฿ 1,975.20 | ฿ 2,105.60 Special Price On Sale Until 31/03/2026 | ฿ 1,364.80 Special Price On Sale Until 31/03/2026 | ฿ 2,148.80 Special Price On Sale Until 31/03/2026 | ฿ 8,272.00 | ฿ 872.80 | ฿ 9,723.20 | ฿ 8,095.20 | ฿ 11,424.78 | |
| Days to Ship | 20 Day(s) | 20 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | Same day | Same day | Same day | 20 Day(s) | 13 Day(s) | 3 Day(s) | 29 Day(s) | 20 Day(s) | 31 Day(s) |
| Nominal Pressure | 7MPa | 16MPa | 3.5MPa | 3.5MPa / 7MPa / 14MPa | 10MPa | 16MPa | 3.5MPa | 3.5MPa | 10MPa | - | 3.5MPa | 3.5MPa / 7MPa | 3.5MPa | - |
| Cylinder Type | Standard | Standard | Standard | Standard | Square Shape | Square Shape | Standard | Square Shape | Standard | Standard | Square Shape | Standard | Standard | - |
| Rod Motion | Double Acting Single Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Dual Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Single Rod | Double Acting Dual Rod | Double Acting Dual Rod | - |
| Cylinder Nominal Designation Size(φ) | 20 ~ 40 | 32 ~ 100 | 40 ~ 160 | 32 ~ 100 | 20 ~ 100 | 20 ~ 100 | 20 ~ 40 | 20 ~ 100 | 40 ~ 100 | 20 ~ 40 | 20 ~ 100 | 32 ~ 100 | 40 ~ 100 | - |
| Stroke(mm) | 25 ~ 800 | 1,000 ~ 999 | 1,000 ~ 980 | 1,000 ~ 985 | 5 ~ 100 | 5 ~ 175 | 10 ~ 800 | 5 ~ 100 | 10 ~ 800 | 25 ~ 300 | 5 ~ 100 | 10 ~ 900 | 20 ~ 800 | - |
| Support Type | Standard / Rod Side Flange / Head Side Flange / Clevis / Axial Direction Foot | Standard / Rod Side Flange / Head Side Flange / Clevis / Trunnion on Rod Side / Intermediate Trunnion / Foot Perpendicular to the Axis | Standard / Rod Side Flange / Head Side Flange / Clevis / Axial Direction Foot / Trunnion on Rod Side / Intermediate Trunnion | Standard / Rod Side Flange / Head Side Flange / Clevis / Axial Direction Foot / Intermediate Trunnion / Foot Perpendicular to the Axis | Standard / Foot Perpendicular to the Axis | Standard / Foot Perpendicular to the Axis | Standard / Rod Side Flange / Head Side Flange / Clevis / Axial Direction Foot | Standard | Standard / Rod Side Flange / Head Side Flange / Clevis / Trunnion on Rod Side / Foot Perpendicular to the Axis | Standard / Rod Side Flange / Head Side Flange / Clevis / Axial Direction Foot / Trunnion on Rod Side / Trunnion on Head End | Standard | Standard / Rod Side Flange / Axial Direction Foot / Intermediate Trunnion / Foot Perpendicular to the Axis | Standard / Rod Side Flange / Axial Direction Foot / Trunnion on Rod Side / Intermediate Trunnion | - |
| Tube Material | Stainless Steel | Stainless Steel | Steel / Aluminum | Steel / Stainless Steel / Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Aluminum | Stainless Steel / Aluminum | Aluminum | - |
| Piston Material | Stainless Steel | Stainless Steel | Aluminum | Stainless Steel / Aluminum | Stainless Steel | Stainless Steel | Aluminum | Aluminum | Stainless Steel | Steel | Aluminum | Aluminum | Aluminum | - |
| Specifications | N/A | ISO Specifications | N/A | JIS Standard | JIS Standard | N/A / JIS Standard | N/A | N/A | ISO Specifications | - | N/A | JIS Standard | N/A | - |
| Cushioning Mechanism | Both Sides | Not Provided / Both Sides / Head End / Rod Side | Not Provided / Both Sides / Head End / Rod Side | Not Provided / Both Sides / Head End / Rod Side | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Both Sides / Head End / Rod Side | Head End | Not Provided | Not Provided / Both Sides / Head End / Rod Side | Not Provided / Both Sides / Head End / Rod Side | - |
| Additional Function | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - |
| Piston Packing Material | NBR | NBR | NBR / Fluororubber | NBR | NBR | NBR | NBR | NBR | NBR | NBR | NBR | NBR | NBR | - |
Loading...
How can we improve?
How can we improve?