(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
ITEM NO. | PRODUCT CODE | MAT'L | COLOR | QTY |
---|---|---|---|---|
1 | NEFS6-30120-540 | A6063S-T5 | Clear | 1 |
2 | NEFS6-3030-243-X8-AV12-BV231 | A6063S-T5 | Clear | 2 |
3 | NEFS6-3030-277-X8-AV12-BV265 | A6063S-T5 | Clear | 2 |
4 | NEFS6-3030-540 | A6063S-T5 | Clear | 10 |
5 | NEFS6-3030-581-LTP-RTP | A6063S-T5 | Clear | 4 |
6 | NEFS6-3030-740 | A6063S-T5 | Clear | 8 |
7 | NEFS6-3060-540 | A6063S-T5 | Clear | 1 |
8 | NEFS6-3090-540 | A6063S-T5 | Clear | 1 |
9 | NFST5-2020-325.5 | A6063S-T5 | Clear | 4 |
10 | NFST5-2020-646 | A6063S-T5 | Clear | 4 |
11 | NFSR6-3030-1397 | A6063S-T5 | Clear | 4 |
12 | NFJN12-150 | SS400 | Natural | 4 |
13 | HBLBS6 | S45C | Clear | 8 |
14 | HBLFSN6-C-SET | ADC12 | Clear | 20 |
15 | HBLFSN6-SET | ADC12 | Clear | 48 |
16 | HBLTS5-C-SET | ADC12 | Clear | 8 |
17 | BCBFS5-10 | SUS304 | Natural | 40 |
18 | BCBFS5-15 | SUS304 | Natural | 16 |
19 | CBM6-12 | Steel | Natural | 30 |
20 | FB5-8 | Steel | Natural | 8 |
21 | FB6-10 | Steel | Natural | 8 |
22 | SHFBS4-12 | ADC12 | Clear | 4 |
23 | HFC5-2020-B | Polyamide | Black | 8 |
24 | HFC6-3030-B | Polyamide | Black | 8 |
25 | HFCR6-3030-B | Polyamide | Black | 4 |
26 | HFAFSH6 | Steel | Natural | 2 |
ITEM NO. | PRODUCT CODE | MAT'L | COLOR | QTY |
---|---|---|---|---|
27 | HCJ6 | Steel | Natural | 8 |
28 | HSCA6-B | PE | Black | 11 |
29 | HMEN6-5 | SUS304 | Natural | 2 |
30 | HMENF6-6 | SUS304 | Natural | 1 |
31 | HNTT5-5 | Steel | Natural | 8 |
32 | HNTT6-5 | Steel | Natural | 12 |
33 | HNTT6-6 | Steel | Natural | 36 |
34 | HNTTSN6-4 | SUS316 | Natural | 4 |
35 | C-UPCA90 | ABS | Black | 2 |
36 | CBM6-18 | Steel | Natural | 4 |
37 | UWAUNS90 | SUS304 | Natural | 2 |
38 | C-FMJ60-N | AL Alloy | Black | 4 |
39 | HSCP3H-B-6 | Resin | Black | 1 |
40 | HCBR5 | Polyamide | Light Gray | 4 |
41 | HCBR6 | Polyamide | Light Gray | 12 |
42 | HAJP6-12 | SS400 | Clear | 4 |
43 | HFHRF6-3030-540 | A6N01SS-T5 | Clear | 2 |
44 | UWASND100 | SUS304 | Natural | 2 |
45 | HHPFDLN6-5 | A6063 | Natural | 2 |
46 | HHPFDRN6-5 | A6063 | Natural | 2 |
47 | HHPFLN6-SET | A6063 | Natural | 2 |
48 | HHPSN6-SST | A6063-T5 | Natural | 2 |
49 | UPCNAT93.5 | SUS304 | Natural | 2 |
50 | FNT6 | SUS304 | Natural | 4 |
51 | ACAE-1100-1100-5 | Acrylic | Clear | 5 |
*ไฟล์มีขนาด 257 KB
*ไฟล์มีขนาด 231 KB