(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
U-Nuts (Pack)【1-100 Pieces Per Package】
MISUMI
From: ฿ 56.65 |
---|
Days to Ship: |
Self-Locking Nut【1-250 Pieces Per Package】
KST
From: ฿ 8.52 |
---|
Special Price |
Days to Ship: |
U Nut Class 1 and 2 (Steel/SUS304)【1-2,500 Pieces Per Package】
FUJI SEIMITSU
From: ฿ 13.62 |
---|
Special Price |
Days to Ship: |
Plain Nylon Insert Lock Nut【100 Pieces Per Package】
RS Pro
From: ฿ 685.71 |
---|
Special Price |
Days to Ship: |
Nylon Nut (Type 1)【1-12 Pieces Per Package】
LOCKFASTENER
From: ฿ 24.00 |
---|
Special Price |
Days to Ship: |
U Nut Type 3【1-4,000 Pieces Per Package】
FUJI SEIMITSU
From: ฿ 6.60 |
---|
Special Price |
Days to Ship: |
Hardlock Nut (Thread-Lock Nut)【1-150 Pieces Per Package】
HARDLOCK INDUSTRY
From: ฿ 82.86 |
---|
Special Price |
Days to Ship: |
[Clean & Pack] Double Locking Nut
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
From: ฿ 103.35 |
---|
Days to Ship: |
H-1 Rimmed Hard Locking Nut【1-300 Pieces Per Package】
HARDLOCK INDUSTRY
From: ฿ 21.34 |
---|
Special Price |
Days to Ship: |
MISUMI
From: ฿ 23.79 |
---|
Special Price |
Days to Ship: |
From: ฿ 64.43 |
---|
Days to Ship: |
Nylon Nut Type 1【1-3,000 Pieces Per Package】
SUNCO
From: ฿ 3.10 |
---|
Special Price |
Days to Ship: |
SUNCO
From: ฿ 134.10 |
---|
Days to Ship: |
Nylon Insert Lock Nut【100 Pieces Per Package】
RS Pro
From: ฿ 2,291.95 |
---|
Special Price |
Days to Ship: |
SUNCO
From: ฿ 53.34 |
---|
Days to Ship: |
Iron U-Nut Thin Type (Smooth Cut)【1-500 Pieces Per Package】
SUNCO
From: ฿ 24.28 |
---|
Days to Ship: |
NBK
From: ฿ 194.28 |
---|
Special Price |
Days to Ship: |
Hard Lock Nut【1-200 Pieces Per Package】
SUNCO
From: ฿ 143.24 |
---|
Days to Ship: |
SUNCO
From: ฿ 89.91 |
---|
Special Price |
Days to Ship: |
HARDLOCK INDUSTRY
From: ฿ 99.05 |
---|
Special Price |
Days to Ship: |
Hard Locking Bearing Nuts (Thin)
SUNCO
From: ฿ 159.44 |
---|
Days to Ship: |
FORTUNE BRIGHT
From: ฿ 7.74 |
---|
Days to Ship: |
A4 Stainless Steel Self Locking Nuts Metric【100 Pieces Per Package】
RS Pro
From: ฿ 755.07 |
---|
Special Price |
Days to Ship: |
SUNCO
From: ฿ 1,188.58 |
---|
Days to Ship: |
U Nut Type 2 (Fine Details)【1-120 Pieces Per Package】
FUJI SEIMITSU
From: ฿ 71.23 |
---|
Special Price |
Days to Ship: |
Lock Nut - SWUS【1-20 Pieces Per Package】
NBK
From: ฿ 43.55 |
---|
Special Price |
Days to Ship: |
HARDLOCK INDUSTRY
From: ฿ 406.45 |
---|
Special Price |
Days to Ship: |
Hyper Load Nut【1-10 Pieces Per Package】
KHI
From: ฿ 61.00 |
---|
Days to Ship: |
U Nut Type 1 (Fine Details)【1-65 Pieces Per Package】
FUJI SEIMITSU
From: ฿ 17.20 |
---|
Days to Ship: |
From: ฿ 79.74 |
---|
Days to Ship: |
HARDLOCK INDUSTRY
From: ฿ 142.27 |
---|
Days to Ship: |
LOCKFASTENER
From: ฿ 7.91 |
---|
Days to Ship: |
E-Lock Nut【1-600 Pieces Per Package】
SUNCO
From: ฿ 14.28 |
---|
Special Price |
Days to Ship: |
Hex Nut "Hard Lock Nut" (with Rim/Trivalent Chromate)【1-15 Pieces Per Package】
TRUSCO
From: ฿ 219.00 |
---|
Days to Ship: |
Locking K Nut【25-1,000 Pieces Per Package】
KFC
From: ฿ 4,113.63 |
---|
Days to Ship: |
Lead Lock Nut【80-7,000 Pieces Per Package】
SUNCO
From: ฿ 2,299.11 |
---|
Special Price |
Days to Ship: |
Flanged Lead Lock Nut【400-1,500 Pieces Per Package】
SUNCO
From: ฿ 3,870.97 |
---|
Days to Ship: |
Triple Lock【1-2,500 Pieces Per Package】
KISHU FASTENER
From: ฿ 10.97 |
---|
Days to Ship: |
Wedge Nut Type A (Stainless Steel) (Pack Product)
YAHATA
From: ฿ 30.97 |
---|
Days to Ship: |
SUNCO
From: ฿ 2.70 |
---|
Special Price |
Days to Ship: |
Spring Nut【1-2,000 Pieces Per Package】
SAKAMURA
From: ฿ 4.40 |
---|
Days to Ship: |
Nylon Nut (Type 1) (Iron / Brass)【1-3,000 Pieces Per Package】
TOMOE KOGYO
From: ฿ 5.80 |
---|
Days to Ship: |
Nylon Nut (Type 2)【1-2,000 Pieces Per Package】
TOMOE KOGYO
From: ฿ 5.81 |
---|
Special Price |
Days to Ship: |
FUJI SEIMITSU
From: ฿ 104.90 |
---|
Days to Ship: |
U Nut (Fine)【1-65 Pieces Per Package】
SUNCO
From: ฿ 48.00 |
---|
Days to Ship: |
Anti-Loosening Nut with Interior Nylon [Stainless Steel] EA949GM-5【50 Pieces Per Package】
ESCO
From: ฿ 1,961.67 |
---|
Special Price |
Days to Ship: |
Nylon Insert Nuts Zinc Plated【50 Pieces Per Package】
RS Pro
From: ฿ 1,944.79 |
---|
Special Price |
Days to Ship: |
SOHWA SEISAKUSHO
From: ฿ 24.60 |
---|
Days to Ship: |
Nylon Nut Unified (UNF)【1-250 Pieces Per Package】
SUNCO
From: ฿ 6.60 |
---|
Days to Ship: |
Nylon Nut Class 1 Small and Fine【1-150 Pieces Per Package】
SUNCO
From: ฿ 10.60 |
---|
Special Price |
Days to Ship: |
Lead Lock Nut Small【800 Pieces Per Package】
SUNCO
From: ฿ 5,773.38 |
---|
Days to Ship: |
Tough Lock【400 Pieces Per Package】
SUNCO
From: ฿ 1,703.23 |
---|
Days to Ship: |
Tough Lock Nut Small【500 Pieces Per Package】
SUNCO
From: ฿ 1,947.67 |
---|
Days to Ship: |
V-Lock Nut【1-4,000 Pieces Per Package】
KISHU FASTENER
From: ฿ 22.40 |
---|
Days to Ship: |
Small (Fine Thread) Triple Lock【250-400 Pieces Per Package】
KISHU FASTENER
From: ฿ 2,228.16 |
---|
Days to Ship: |
Stable Nut, Thin Shape【1-1,800 Pieces Per Package】
SOHWA SEISAKUSHO
From: ฿ 86.09 |
---|
Days to Ship: |
4T Tough Locking【400-600 Pieces Per Package】
SATO RASHI
From: ฿ 1,532.02 |
---|
Days to Ship: |
Nylon Nut (Type 1, Fine Details)【1-200 Pieces Per Package】
TOMOE KOGYO
From: ฿ 16.30 |
---|
Days to Ship: |
Nylon Nut (Type 1 / Small / Fine)【1-150 Pieces Per Package】
TOMOE KOGYO
From: ฿ 27.62 |
---|
Days to Ship: |
SUNCO
From: ฿ 7.46 |
---|
Days to Ship: |
SUNCO
From: ฿ 22.76 |
---|
Days to Ship: |
U Nut Type 2【1-600 Pieces Per Package】
FUJI SEIMITSU
From: ฿ 1,178.67 |
---|
Days to Ship: |
From: ฿ 67.62 |
---|
Days to Ship: |
From: ฿ 33.48 |
---|
Days to Ship: |
From: ฿ 18.90 |
---|
Days to Ship: |
From: ฿ 50.71 |
---|
Days to Ship: |
Stainless Steel Wedge Lock Nut【2-6 Pieces Per Package】
YAHATA
From: ฿ 45.74 |
---|
Days to Ship: |
SUNCO
From: ฿ 49.94 |
---|
Days to Ship: |
SUNCO
From: ฿ 22.00 |
---|
Special Price |
Days to Ship: |
Anti-Loosening Hyper Load Nut EA949LV-510【4 Pieces Per Package】
ESCO
From: ฿ 445.26 |
---|
Special Price |
Days to Ship: |
Anti-Loosing Nut [Trivalent Chromate] (4 pcs) EA949PY-8【4 Pieces Per Package】
ESCO
From: ฿ 275.70 |
---|
Days to Ship: |
BZP Steel Metric Thread Nylon Insert Self-locking 【10 Pieces Per Package】
RS Pro
From: ฿ 263.36 |
---|
Special Price |
Days to Ship: |
BZP Steel Metric Thread Washer【50-100 Pieces Per Package】
RS Pro
From: ฿ 207.93 |
---|
Special Price |
Days to Ship: |
Nylon Locking Nut【100 Pieces Per Package】
RS Pro
From: ฿ 326.37 |
---|
Special Price |
Days to Ship: |
From: ฿ 223.92 |
---|
Days to Ship: |
[Clean & Pack]U Nut - Single Item
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
From: ฿ 149.86 |
---|
Days to Ship: |
HARDLOCK INDUSTRY
From: ฿ 93.54 |
---|
Days to Ship: |
Stable Nut, Thin Type (Friction Nut)【1-1,800 Pieces Per Package】
SOHWA SEISAKUSHO
From: ฿ 61.94 |
---|
Days to Ship: |
SUNCO
From: ฿ 6.58 |
---|
Special Price |
Days to Ship: |
Nylon Nut Class 1 Small【1-500 Pieces Per Package】
SUNCO
From: ฿ 7.50 |
---|
Days to Ship: |
Nylon Nut Class 1 Fine【1-500 Pieces Per Package】
SUNCO
From: ฿ 7.90 |
---|
Special Price |
Days to Ship: |
Lead Lock Nut Fine【300 Pieces Per Package】
SUNCO
From: ฿ 3,737.30 |
---|
Days to Ship: |
Spring Nut, Small【250-350 Pieces Per Package】
SAKAMURA
From: ฿ 2,553.36 |
---|
Days to Ship: |
Tough Lock Nut Fine【200 Pieces Per Package】
SUNCO
From: ฿ 1,159.56 |
---|
Days to Ship: |
Tough Lock Nut Small and Fine【200 Pieces Per Package】
SUNCO
From: ฿ 1,599.09 |
---|
Days to Ship: |
Tough Lock Flange【350 Pieces Per Package】
SUNCO
From: ฿ 1,625.81 |
---|
Days to Ship: |
Tough Lock Flange Fine【120-250 Pieces Per Package】
SUNCO
From: ฿ 1,351.12 |
---|
Days to Ship: |
Whitworth V-Lock Nut【1-300 Pieces Per Package】
KISHU FASTENER
From: ฿ 196.20 |
---|
Days to Ship: |
V-Lock Nut (Fine Thread)【200-300 Pieces Per Package】
KISHU FASTENER
From: ฿ 3,251.61 |
---|
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Nominal of Thread (M) |
Material |
Applications, Functions |
Thread Type |
Surface Treatment |
Sales Unit |
Locking Details |
Nominal of Thread (inch) |
Surface Treatment (Details) |
Hex Nut Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | KST | FUJI SEIMITSU | RS Pro | LOCKFASTENER | FUJI SEIMITSU | HARDLOCK INDUSTRY | MISUMI | HARDLOCK INDUSTRY | MISUMI | FESTO | SUNCO | SUNCO | RS Pro | SUNCO | SUNCO | NBK | SUNCO | SUNCO | HARDLOCK INDUSTRY | SUNCO | FORTUNE BRIGHT | RS Pro | SUNCO | FUJI SEIMITSU | NBK | HARDLOCK INDUSTRY | KHI | FUJI SEIMITSU | FUJI SEIMITSU | HARDLOCK INDUSTRY | LOCKFASTENER | SUNCO | TRUSCO | KFC | SUNCO | SUNCO | KISHU FASTENER | YAHATA | SUNCO | SAKAMURA | TOMOE KOGYO | TOMOE KOGYO | FUJI SEIMITSU | SUNCO | ESCO | RS Pro | SOHWA SEISAKUSHO | SUNCO | SUNCO | SUNCO | SUNCO | SUNCO | KISHU FASTENER | KISHU FASTENER | SOHWA SEISAKUSHO | SATO RASHI | TOMOE KOGYO | TOMOE KOGYO | SUNCO | SUNCO | FUJI SEIMITSU | FUJI SEIMITSU | FUJI SEIMITSU | FUJI SEIMITSU | FUJI SEIMITSU | FUJI SEIMITSU | YAHATA | SUNCO | SUNCO | ESCO | ESCO | RS Pro | RS Pro | RS Pro | FESTO | MISUMI | HARDLOCK INDUSTRY | SOHWA SEISAKUSHO | SUNCO | SUNCO | SUNCO | SUNCO | SAKAMURA | SUNCO | SUNCO | SUNCO | SUNCO | KISHU FASTENER | KISHU FASTENER |
Product Series | U Nut Class 1 and 2 (Steel/SUS304)【1-2,500 Pieces Per Package】 | A4 Stainless Steel Self Locking Nuts Metric【100 Pieces Per Package】 | Hex Nut "Hard Lock Nut" (with Rim/Trivalent Chromate)【1-15 Pieces Per Package】 | Nylon Nut (Type 1) (Iron / Brass)【1-3,000 Pieces Per Package】 | Anti-Loosening Nut with Interior Nylon [Stainless Steel] EA949GM-5【50 Pieces Per Package】 | Anti-Loosening Hyper Load Nut EA949LV-510【4 Pieces Per Package】 | Anti-Loosing Nut [Trivalent Chromate] (4 pcs) EA949PY-8【4 Pieces Per Package】 | BZP Steel Metric Thread Nylon Insert Self-locking 【10 Pieces Per Package】 | Stable Nut, Thin Type (Friction Nut)【1-1,800 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 56.65 | ฿ 8.52 Special Price On Sale Until 31/03/2025 | ฿ 13.62 Special Price On Sale Until 31/03/2025 | ฿ 685.71 Special Price On Sale Until 30/06/2024 | ฿ 24.00 Special Price On Sale Until 31/03/2025 | ฿ 6.60 Special Price On Sale Until 31/03/2025 | ฿ 82.86 Special Price On Sale Until 31/03/2025 | ฿ 103.35 | ฿ 21.34 Special Price On Sale Until 31/03/2025 | ฿ 23.79 Special Price On Sale Until 31/03/2025 | ฿ 64.43 | ฿ 3.10 Special Price On Sale Until 31/03/2025 | ฿ 134.10 | ฿ 2,291.95 Special Price On Sale Until 30/06/2024 | ฿ 53.34 | ฿ 24.28 | ฿ 194.28 Special Price On Sale Until 31/03/2025 | ฿ 143.24 | ฿ 89.91 Special Price On Sale Until 31/03/2025 | ฿ 99.05 Special Price On Sale Until 31/03/2025 | ฿ 159.44 | ฿ 7.74 | ฿ 755.07 Special Price On Sale Until 30/06/2024 | ฿ 1,188.58 | ฿ 71.23 Special Price On Sale Until 31/03/2025 | ฿ 43.55 Special Price On Sale Until 31/03/2025 | ฿ 406.45 Special Price On Sale Until 31/03/2025 | ฿ 61.00 | ฿ 17.20 | ฿ 79.74 | ฿ 142.27 | ฿ 7.91 | ฿ 14.28 Special Price On Sale Until 31/03/2025 | ฿ 219.00 | ฿ 4,113.63 | ฿ 2,299.11 Special Price On Sale Until 31/03/2025 | ฿ 3,870.97 | ฿ 10.97 | ฿ 30.97 | ฿ 2.70 Special Price On Sale Until 31/03/2025 | ฿ 4.40 | ฿ 5.80 | ฿ 5.81 Special Price On Sale Until 31/03/2025 | ฿ 104.90 | ฿ 48.00 | ฿ 1,961.67 Special Price On Sale Until 31/03/2025 | ฿ 1,944.79 Special Price On Sale Until 30/06/2024 | ฿ 24.60 | ฿ 6.60 | ฿ 10.60 Special Price On Sale Until 31/03/2025 | ฿ 5,773.38 | ฿ 1,703.23 | ฿ 1,947.67 | ฿ 22.40 | ฿ 2,228.16 | ฿ 86.09 | ฿ 1,532.02 | ฿ 16.30 | ฿ 27.62 | ฿ 7.46 | ฿ 22.76 | ฿ 40.13 | ฿ 1,178.67 | ฿ 67.62 | ฿ 33.48 | ฿ 18.90 | ฿ 50.71 | ฿ 45.74 | ฿ 49.94 | ฿ 22.00 Special Price On Sale Until 31/03/2025 | ฿ 445.26 Special Price On Sale Until 31/03/2025 | ฿ 275.70 | ฿ 263.36 Special Price On Sale Until 30/06/2024 | ฿ 207.93 Special Price On Sale Until 30/06/2024 | ฿ 326.37 Special Price On Sale Until 30/06/2024 | ฿ 223.92 | ฿ 149.86 | ฿ 93.54 | ฿ 61.94 | ฿ 6.58 Special Price On Sale Until 31/03/2025 | ฿ 7.50 | ฿ 7.90 Special Price On Sale Until 31/03/2025 | ฿ 3,737.30 | ฿ 2,553.36 | ฿ 1,159.56 | ฿ 1,599.09 | ฿ 1,625.81 | ฿ 1,351.12 | ฿ 196.20 | ฿ 3,251.61 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | Same day | Same day | 7 Day(s) | Same day | Same day | 30 Day(s) | Same day | 6 Day(s) | Same day | 5 Day(s) | 5 Day(s) | Same day | 6 Day(s) | Same day | Same day | 6 Day(s) | Same day | Same day | 5 Day(s) | Same day | Same day | Same day | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | Same day | Same day | 5 Day(s) | Same day | 5 Day(s) | 5 Day(s) | 7 Day(s) | Same day | 5 Day(s) | 5 Day(s) | Same day | 5 Day(s) | 6 Day(s) | Same day | 8 Day(s) | 5 Day(s) | 5 Day(s) | Same day | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 3 Day(s) | 6 Day(s) | Same day | Same day | 6 Day(s) | 8 Day(s) | 8 Day(s) | 3 Day(s) | 8 Day(s) | 7 Day(s) | 5 Day(s) | Same day | Same day | 5 Day(s) | Same day | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) |
Nominal of Thread (M) | 4 ~ 16 | 3 ~ 20 | 3 ~ 60 | - | 2 ~ 36 | 4 ~ 20 | 6 ~ 64 | - | 5 ~ 30 | 6 ~ 16 | - | 2 ~ 36 | M10x0.75 ~ M150x2.0 | - | 5 ~ 42 | 8 ~ 24 | 3 ~ 10 | 14 ~ 18 | 10 ~ 30 | 8 ~ 36 | 16 ~ 36 | 3 ~ 30 | - | 24 | 10 ~ 56 | 6 ~ 12 | 24 ~ 48 | 8 ~ 24 | 8 ~ 27 | - | 16 ~ 36 | - | 5 ~ 12 | 6 ~ 20 | 5 ~ 24 | 3 ~ 16 | 5 ~ 8 | 5 ~ 20 | 4 ~ 12 | 5 ~ 18 | 4 ~ 12 | 2 ~ 30 | 5 ~ 12 | 4 ~ 30 | 12 ~ 42 | - | - | 4 ~ 16 | - | 10 ~ 12 | 8 | 8 | 8 | 4 ~ 24 | 10 ~ 12 | 6 ~ 12 | 6 ~ 8 | 8 ~ 24 | 10 ~ 12 | - | 10 | 8 ~ 16 | 10 ~ 36 | - | 8 | 10 ~ 20 | 8 ~ 18 | 4 ~ 10 | 12 ~ 30 | 4 ~ 24 | - | - | - | - | - | - | - | - | 6 ~ 12 | - | 8 ~ 10 | 8 ~ 20 | 10 | 8 ~ 10 | 10 | 12 | 8 | 10 ~ 12 | - | 10 ~ 12 |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | Stainless Steel ~ Titanium | Stainless Steel ~ Steel | Brass ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | Brass ~ Titanium | Stainless Steel ~ Steel | - | Stainless Steel ~ Steel | Steel | Titanium | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | - | Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | - | - | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | - | - | - | - | - | - | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel |
Applications, Functions | Lock | Lock | Lock | - | Lock | Lock | Lock | Standard / m / n | Lock | Lock | - | Lock | - | - | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | - | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Fall-off Prevention | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | - | - | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Standard | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | - | - | - | - | - | - | Standard / m / n | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock | Lock |
Thread Type | Metric, Coarse | Metric, Coarse | Metric, Coarse | - | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | - | Metric, Coarse | Metric, Coarse | - | Metric, Coarse | Metric, Fine | Metric, Coarse | Metric, Coarse | Metric, Fine | Metric, Fine | Metric, Coarse | Metric, Coarse | - | Metric, Coarse | Metric, Fine | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Fine | Unified, Coarse (UNC) | Metric, Coarse | Unified, Coarse (UNC) | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Fine | - | - | Metric, Coarse | Unified, Fine (UNF) | Metric, Fine | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Coarse | Metric, Fine | Metric, Coarse | Metric, Coarse | Metric, Fine | Metric, Fine | Whit, Coarse | Metric, Fine | Metric, Coarse | Metric, Coarse | Unified, Fine (UNF) | Metric, Fine | Metric, Fine | Metric, Fine | - | Metric, Fine | Metric, Coarse | - | - | - | - | - | - | Metric, Coarse | Whit, Coarse | Metric, Coarse | Unified, Coarse (UNC) | Metric, Coarse | Metric, Fine | Metric, Fine | Metric, Coarse | Metric, Fine | Metric, Fine | Metric, Coarse | Metric, Fine | Whit, Coarse | Metric, Fine |
Surface Treatment | Not Provided / Trivalent Chromate / Bright Chrome Plating | Not Provided / Bright Chrome Plating / Zinc Plating / Chromate Plating | Not Provided / Electroless Nickel Plating / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating | - | Not Provided / Bright Chrome Plating | - | Trivalent Chromate / Chromate Plating / Nickel Plating / Parkerizing | - | Trivalent Chromate / Parkerizing / Painting, Coating | Not Provided / Trivalent Chromate | - | Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Painting, Coating | Not Provided | - | Trivalent Chromate | Trivalent Chromate / Bright Chrome Plating | Polishing | Trivalent Chromate / Parkerizing | Trivalent Chromate / Parkerizing | Not Provided / Trivalent Chromate | Trivalent Chromate / Zinc Plating / Parkerizing | Not Provided / Bright Chrome Plating / Zinc Plating | - | Trivalent Chromate | - | Not Provided | Not Provided / Trivalent Chromate | Not Provided / Trivalent Chromate / Zinc Plating | - | - | Not Provided / Trivalent Chromate | Not Provided / Bright Chrome Plating | Trivalent Chromate | - | Not Provided / Zinc Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | - | Trivalent Chromate | - | - | Not Provided | Bright Chrome Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Not Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating | Trivalent Chromate / Chromate Plating | Not Provided / Trivalent Chromate / Chromate Plating | Trivalent Chromate | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Chromate Plating | Trivalent Chromate | - | - | - | - | - | - | - | Trivalent Chromate / Bright Chrome Plating | Trivalent Chromate / Chromate Plating | - | - | - | - | - | - | - | Not Provided / Trivalent Chromate / Zinc Plating | Not Provided / Trivalent Chromate / Chromate Plating | Bright Chrome Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Not Provided / Bright Chrome Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating |
Sales Unit | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | - | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | - | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | - | - | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | - | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | - | Box, Pkg. | Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | - | - | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. | Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | - | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | - | - | - | - | - | - | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. | Box, Pkg. | Box, Pkg. | Box, Pkg. | Box, Pkg. | Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Box, Pkg. |
Locking Details | U Nut | Friction Nut | U Nut | - | Nylon Nut | U Nut | Hard Lock Nut | Hard Lock Nut | Hard Lock Nut | Hard Lock Nut | - | Nylon Nut | - | - | Friction Nut | U Nut | Nylon Nut | Hard Lock Nut | Hard Lock Nut | Hard Lock Nut | Hard Lock Nut | Friction Nut | - | Hard Lock Nut | U Nut | Friction Nut | Hard Lock Nut | Spring Nut | U Nut | U Nut | Hard Lock Nut | Nylon Nut | Friction Nut | Hard Lock Nut | Friction Nut | Friction Nut | Friction Nut | Other Special Shapes | Other Special Shapes | Nylon Nut | Spring Nut | Nylon Nut | Nylon Nut | U Nut | U Nut | - | - | Friction Nut | Nylon Nut | Nylon Nut | Friction Nut | Other Special Shapes | Other Special Shapes | Friction Nut | Other Special Shapes | Friction Nut | U Nut | Nylon Nut | Nylon Nut | - | Friction Nut | U Nut | U Nut | U Nut | U Nut | U Nut | U Nut | Other Special Shapes | U Nut | U Nut | - | - | - | - | - | - | U Nut | Hard Lock Nut | Friction Nut | Nylon Nut | Nylon Nut | Nylon Nut | Friction Nut | Spring Nut | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Friction Nut | Friction Nut |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ No. 10 | - | 1/2 ~ No. 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 5/16 | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 5/8 | - | - | - | 1/2 ~ No. 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5/8 | - | 1/2 ~ No. 10 | - | - | - | - | - | - | - | - | 3/8 | - |
Surface Treatment (Details) | Not Provided / Trivalent Chromate | Not Provided / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating | Not Provided / Electroless Nickel Plating / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating | - | Not Provided / Bright Chrome Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parkerizing | - | Seizure-Against Coating / Not Provided / Trivalent Chromate / Hot Zinc Plating / Parkerizing | Not Provided / Trivalent Chromate | - | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided | - | Trivalent Chromate | Trivalent Chromate / Bright Chrome Plating | Special Chemical Grinding | Other Special Treatment / Trivalent Chromate | Other Special Treatment / Trivalent Chromate | Not Provided / Trivalent Chromate | Other Special Treatment / Trivalent Chromate / Hot Zinc Plating | Not Provided / Bright Chrome Plating / Hot Zinc Plating | - | Trivalent Chromate | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided | Not Provided / Trivalent Chromate | Not Provided / Trivalent Chromate / Hot Zinc Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate | Not Provided / Bright Chrome Plating | Trivalent Chromate | Trivalent Chromate | Not Provided / Hot Zinc Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating | Other Special Treatment / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided | Trivalent Chromate | - | - | Not Provided | Bright Chrome Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Not Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating | Trivalent Chromate / Chromate Plating | Not Provided / Trivalent Chromate / Chromate Plating | Trivalent Chromate | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Chromate Plating | Trivalent Chromate | Trivalent Chromate | Bright Chrome Plating / Chromate Plating | Not Provided / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided | Trivalent Chromate / Bright Chrome Plating | Trivalent Chromate / Chromate Plating | - | - | - | - | - | - | - | Not Provided / Trivalent Chromate / Hot Zinc Plating | Not Provided / Trivalent Chromate / Chromate Plating | Bright Chrome Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Not Provided / Bright Chrome Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating |
Hex Nut Type | - | - | Class 1 ~ Class 2 | - | Class 1 | Class 3 | - | - | - | - | - | Class 1 | - | - | Class 2 | - | - | - | - | - | - | - | - | - | Class 2 | - | - | - | Class 1 ~ Class 2 | - | - | - | - | - | Class 1 | Class 1 ~ Class 2 | Class 2 | - | - | Class 2 | - | Class 1 | Class 2 | Class 1 | Class 2 | - | - | - | Class 1 | Class 1 | Class 2 | - | - | Class 1 ~ Class 2 | - | Class 3 | - | Class 1 | Class 1 | - | - | - | Class 2 | - | - | - | - | - | Class 2 | - | - | - | - | - | - | - | - | - | - | Class 1 | Class 1 | Class 1 | Class 2 | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?