- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Antistatic Materials
This is the selection page for antistatic products. Ionizers (static eliminator), static measuring devices, conductive rubber legs, static removal brushes, rubber sheets for static protection and foundation storage racks are available for antistatic products.
[Ionizer Type] It can be selected from fan type, blower type, bar type, nozzle type and gun type. A lineup with additional functions such as air filter, air volume adjustment and abnormal signal output is available.
[Conductive Rubber Legs] Products with outer diameter of 10 mm to 36 mm are available, which are ideal for areas around legs where static electricity must be eliminated.
[Conductive Rubber Sheet] Ideal as a cushioning material in places where static electricity must be eliminated.
-
Linear Motion
-
Rotary Motion
-
Connecting Parts
-
Rotary Power Transmission
-
Motors
-
Conveyors & Material Handling
-
Locating, Positioning, Jigs & Fixtures
-
Inspection
-
Sensors, Switches
-
Pneumatics, Hydraulics
-
Vacuum Components
-
Hydraulic Equipment
-
Discharging / Painting Devices
-
Pipe, Tubes, Hoses & Fittings
-
Modules, Units
-
Heaters, Temperature Control
-
Framing & Support
-
Casters, Leveling Mounts, Posts
-
Doors, Cabinet Hardware
-
Springs, Shock Absorbers
-
Adjusting, Fastening, Magnets
-
Antivibration, Soundproofing Materials, Safety Products
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?