(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Idles

A floating chain tensioner is a device that adjusts the slack to maintain the tension of the chain. A type of tensioner, also called a chain tensioner. Use the "Carrier" made of special resin to adjust the slack by sandwiching the chain and fix the carrier with the "Strap". There are two types: a bolt type that fixes the strap with screws, and a ratchet type that attaches the strap by inserting it into the carrier. Both are easy to install, but the ratchet type has the advantage of requiring no tools. There are two types of bolt type straps: single pin type and dual pin type. Floating chain tensioners have a lightweight and compact structure, and can be used floating in the air to save space. In addition to reducing noise and vibration, it can also extend the lifespan of the chain.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Floating Chain Tensioner, YSI
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Floating Chain Tensioner, YSI

    NBK

    Installation only requires mounting on the chain and no tools are needed. Tension adjustment can also be set in just a few minutes, just by aligning the strap.

    [Features]
    · The mounting position is free.
    · Lightweight and compact. Of course idlers, holders and mounting bases are unnecessary. Space-saving.
    · With carrier made of ultrahigh molecular weight polyethylene, the wear of the chain is low, with smooth transmission and no vibration eliminates noise.
    · Maximum operating temperature: 80°C.
    · Maximum chain speed: lubrication-free-150 m/min, drop oil-300 m/min, oil bath-450 m/min.
    From: ฿ 3,406.47
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Snap Idler (Tensioner for Chain) Bolt Type

    Snap Idler (Tensioner for Chain) Bolt Type

    HITACHI KIZAI

    Unique structure used with a new of type chain tensioner. ("Let it float in the air"). Chain link plate is sandwiched between special resin carriers to adjust the slack. Easy to install, longer chain life, reduced noise, reduced vibration and space saving. Bolt type fixed with screws.
    From: ฿ 2,976.01
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap Idler (Tensioner for Chain) Ratchet Type

    Snap Idler (Tensioner for Chain) Ratchet Type

    HITACHI KIZAI

    Unique structure used with a new of type chain tensioner. ("Let it float in the air"). Chain link plate is sandwiched between special resin carriers to adjust the slack. Easy to install, longer chain life, reduced noise, reduced vibration and space saving. Ratchet type that can be attached simply by inserting the strap into the carrier (SI-35N, 40N, 50N)
    From: ฿ 2,966.67
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chain Bolt Adjust Tension Block (ATB)

    Chain Bolt Adjust Tension Block (ATB)

    IMAO CORPORATION

    Can be used as a part for applying tension to chains when building chain rack systems.
    From: ฿ 2,772.77
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Terminal Block (TB)

    Terminal Block (TB)

    IMAO CORPORATION

    Can be used as a chain terminal fixing part, when building a chain rack system.
    From: ฿ 1,169.85
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap Idle EA967EA-2

    Snap Idle EA967EA-2

    ESCO

    【Product Specifications】
    ・R type (ratchet type)
    ・Tension of the chain can be adjusted only by positioning the strap, which allows quick setup for only a few minutes.
    ・Chains with attachments cannot be used.
    ・Applicable chain…#35 x R
    From: ฿ 3,539.14
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap Idle EA967EA-3

    Snap Idle EA967EA-3

    ESCO

    【Product Specifications】
    ・R type (ratchet type)
    ・Tension of the chain can be adjusted only by positioning the strap, which allows quick setup for only a few minutes.
    ・Chains with attachments cannot be used.
    ・Applicable chain…#40(#41), #25-2, #2040 x R
    From: ฿ 5,708.34
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Floating Chain Tensioner, YSI
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Snap Idler (Tensioner for Chain) Bolt Type
You can add up to 6 items per a category to the compare list.
Snap Idler (Tensioner for Chain) Ratchet Type
You can add up to 6 items per a category to the compare list.
Chain Bolt Adjust Tension Block (ATB)
You can add up to 6 items per a category to the compare list.
Terminal Block (TB)
You can add up to 6 items per a category to the compare list.
Snap Idle EA967EA-2
You can add up to 6 items per a category to the compare list.
Snap Idle EA967EA-3
Brand

NBK

HITACHI KIZAI

HITACHI KIZAI

IMAO CORPORATION

IMAO CORPORATION

ESCO

ESCO

Product Series

Floating Chain Tensioner, YSI

Snap Idler (Tensioner for Chain) Bolt Type

Snap Idler (Tensioner for Chain) Ratchet Type

Chain Bolt Adjust Tension Block (ATB)

Terminal Block (TB)

Snap Idle EA967EA-2

Snap Idle EA967EA-3

CAD
  • 2D / 3D
From

฿ 3,406.47

Special Price

On Sale Until 31/03/2025

฿ 2,976.01

฿ 2,966.67

฿ 2,772.77

฿ 1,169.85

฿ 3,539.14

฿ 5,708.34

Days to Ship Same day 2 Day(s) 20 Day(s) 7 Day(s) 5 Day(s) 5 Day(s) 6 Day(s)

Loading...

  1. 1

Application example related to this category

Related Categories to Snap Idles