(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Components

This is the selection page for bearing parts. In the MISUMI e-catalog, you can find ideal bearing parts such as snap rings, inner rings and seals.
[What are bearing parts?]
Components mainly used for needle bearings such as retaining rings, inner rings and seals can be selected according to the application.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Inner Ring
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Inner Ring

    NTN

    Optimal for use with shafts that cannot be surface hardened or finished,
    although shafts are often used directly as raceway surfaces without a needle roller bearing inner ring.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Retaining Ring, WR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Retaining Ring, WR

    NTN

    A dedicated stop ring used when the track ring or retainer of a needle roller bearing is fixed in the axial direction, or guided.

    [Features]
    · Although the shape is the same as a C-shaped concentric retaining ring as specified in JIS B 2804, this product has been manufactured to a smaller cross-sectional height (b) to accommodate a needle shaped bearing and to an even smaller size range.
    · Using a hard steel wire, a chemical treatment is applied to the surface.
    From: ฿ 10.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Retaining Ring, BR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Retaining Ring, BR

    NTN

    A dedicated stop ring used when the track ring or retainer of a needle roller bearing is fixed in the axial direction, or guided.
    From: ฿ 17.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Inner Ring for Shell Type Needle Roller Bearing
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Inner Ring for Shell Type Needle Roller Bearing

    IKO

    [Features]Inner ring for shell type needle bearings with a shaft diameter of 7 to 17 mm and a weight of 3.2 to 36 g.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Seal G Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Seal G Type

    NTN

    A dedicated seal for needle roller bearings designed to have a small cross-sectional height to match the needle roller bearings.
    [Features]
    · Contact seal made of synthetic rubber reinforced via steel plate.
    ·The operating temperature range is -25 to +120°C.
    ·100°C or less for continuous use.
    ·If the seal contact surface and lubrication conditions are good, the peripheral speed of general specifications is 10 m/s for the G type with 1 lip.
    [Applications]
    ·Ideal for dust control when using needle roller bearings.
    From: ฿ 66.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inner Ring IR

    Inner Ring IR

    INA

    Inner ring for needle roller bearing. Hardening and precision machining of the shaft can be omitted.

    [Features]
    · Used when the shaft cannot be used as a raceway for needle roller and cage assemblies.
    · Designed to be space-saving with a low cross-sectional height.
    · For the following purposes, the outer diameter is chamfered.
    · Allows easy insertion into needle roller bearings.
    · Protects the seal lip during installation.
    · Hardened and precision machined.
    · With outer diameter lead chamfering and oil hole.
    · For shaft diameters from 5 mm to 380 mm
    From: ฿ 100.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Inner Ring
    General Purpose Inner Ring
    General Purpose Inner Ring

    General Purpose Inner Ring

    IKO

    [Features]General-purpose inner ring with 2 types of inner ring shape: a loose taper relief and a small chamfer.
    From: ฿ 100.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shell-Type, Needle Roller Bearings Inner Ring

    Shell-Type, Needle Roller Bearings Inner Ring

    NSK

    [Features]
    · Shell-style needle bearing internal ring. This shell-style needle bearing features a thin outer ring, large load capacity, high abrasion resistance, and an easy-to-mount design.
    From: ฿ 169.90
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Seal GD
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Seal GD

    NTN

    [Features]
    · Dedicated needle roller bearing seal with a small cross-section designed for needle roller bearings.
    · Contact seal made of synthetic rubber reinforced via steel plate.
    From: ฿ 91.66
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Needle Roller Cages for General Usage

    Needle Roller Cages for General Usage

    IKO

    [Features]
    · Bearing with excellent rotational performance that guides the needle roller accurately.
    [Uses]
    · When combined with shafts and housing bores that are heat treated and accurately ground as raceway surfaces, needle roller cages for general usage are particularly useful in small spaces.
    From: ฿ 100.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Needle Roller Bearings with Retainer

    Needle Roller Bearings with Retainer

    NTN

    [Features]
    · Basic constituent component for a needle roller bearing with a structure that ensures that the needle roller is not separated from the retainer. The compact and lightweight design is made possible thanks to the use of the shaft or housing as a direct raceway surface.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Flat Roller Cage
    From: ฿ 100.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L-Ball Dust Cover

    L-Ball Dust Cover

    IKO

    [Features]
    · L-balls are self-aligning rod-ends consisting of a special die-cast zinc alloy body and a studded ball which has its axis at right angles to the body.
    [Uses]
    · Widely used in link mechanism in construction machinery, farm and packaging machines, etc.
    From: ฿ 162.07
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball guide
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    C-Lube Unit For Cam Followers
    From: ฿ 322.12
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Inner Ring
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Retaining Ring, WR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Retaining Ring, BR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Inner Ring for Shell Type Needle Roller Bearing
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Seal G Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Inner Ring IR
You can add up to 6 items per a category to the compare list.
General Purpose Inner Ring
General Purpose Inner Ring
General Purpose Inner Ring
You can add up to 6 items per a category to the compare list.
Shell-Type, Needle Roller Bearings Inner Ring
You can add up to 6 items per a category to the compare list.
Sale
Seal GD
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Needle Roller Cages for General Usage
You can add up to 6 items per a category to the compare list.
Needle Roller Bearings with Retainer
You can add up to 6 items per a category to the compare list.
Flat Roller Cage
You can add up to 6 items per a category to the compare list.
L-Ball Dust Cover
You can add up to 6 items per a category to the compare list.
Ball guide
You can add up to 6 items per a category to the compare list.
C-Lube Unit For Cam Followers
Brand

NTN

NTN

NTN

IKO

NTN

INA

IKO

NSK

NTN

IKO

NTN

IKO

IKO

IKO

IKO

Product Series

Inner Ring

Retaining Ring, WR

Retaining Ring, BR

Inner Ring for Shell Type Needle Roller Bearing

Seal G Type

Inner Ring IR

General Purpose Inner Ring

Shell-Type, Needle Roller Bearings Inner Ring

Seal GD

Needle Roller Cages for General Usage

Needle Roller Bearings with Retainer

Flat Roller Cage

L-Ball Dust Cover

Ball guide

C-Lube Unit For Cam Followers

CAD
  • 2D
  • 2D
  • 2D / 3D
From

฿ 100.00

Special Price

On Sale Until 31/03/2025

฿ 10.65

Special Price

On Sale Until 31/03/2025

฿ 17.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

Special Price

On Sale Until 31/03/2025

฿ 66.67

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 100.00

฿ 169.90

฿ 91.66

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 100.00

฿ 100.00

฿ 162.07

฿ 100.00

฿ 322.12

Days to Ship Same day Same day Same day Same day Same day 3 Day(s) 3 Day(s) Quote Same day 6 Day(s) Quote 13 Day(s) 6 Day(s) Quote Same day

Loading...

  1. 1

Related Categories to Bearing Components