(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
TOK BEARING
From: ฿ 2,720.39 |
---|
Special Price |
Days to Ship: Same day |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Shield Material / Shape for Main Bearing |
I.D.(φ) |
O.D.(φ) |
Width(mm) |
You can add up to 6 items per a category to the compare list. | |
Brand | TOK BEARING |
Product Series | |
CAD |
|
From | ฿ 2,720.39 Special Price On Sale Until 31/03/2025 |
Days to Ship | Same day |
Type | Ball Bearings |
Shield Material / Shape for Main Bearing | Open Type |
I.D.(φ) | 10 ~ 45 |
O.D.(φ) | 26 ~ 85 |
Width(mm) | 7 ~ 19 |
Loading...
How can we improve?
How can we improve?