(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brackets, Covers (for Photoelectric Sensors and Fiber Sensors)

Bracket plays a crucial role in ensuring the proper alignment and stability of the sensor for accurate and reliable operation. The bracket used in various applications especially in factory automation systems. When selecting bracket, it is crucial to consider factors such as shape (e.g. L shaped, Pipe Clamp, Flat mount, and side mount), material (Stainless Steel, Iron and so on) and application model. These considerations are vital for ensuring the production of high-quality products. We highly recommend reputable brands like IWATA MFG, OMRON, PANASONIC and MISUMI
Take advantage of the convenience of FREE SHIPPING and NO MINIMUM ORDER on bracket and other related products. If you have any doubts or require assistance in choosing the right product, our experts are readily available to provide.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
175 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Brackets for Sensor with stands/Resin
    Brackets for Sensor with stands/Resin
    Brackets for Sensor with stands/Resin

    Brackets for Sensor with stands/Resin

    MISUMI

    This is a stand, pipe, and bracket set that allows you to install the sensor immediately after purchase. *There is an error in the description of the rotation angle of bracket A. Wrong: 11.25°→Correct: 22.5°
    From: ฿ 542.70
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting bracket for photoelectric sensor/fiber sensor
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mounting bracket for photoelectric sensor/fiber sensor

    OMRON

    [Features]·Mounting bracket for photoelectric sensors and fiber sensors. ·The applicable sensor is the E3C-S50 (8).
    From: ฿ 112.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Mounting Bracket, CX-400/LS-400 Series

    Sensor Mounting Bracket, CX-400/LS-400 Series

    PANASONIC

    [Features]·Mounting bracket that can be used with a photoelectric sensor, etc.
    From: ฿ 118.33
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamps for Photoelectric Sensor Mounting-Through Hole/Tapped Hole

    Clamps for Photoelectric Sensor Mounting-Through Hole/Tapped Hole

    MISUMI

    Compatible with the mounting pitch of common photoelectric sensors, this support clamp allows you to mount the sensor immediately after purchase.
    From: ฿ 345.28
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Sensor Stand Aluminum Series

    Sensor Bracket Sensor Stand Aluminum Series

    IWATA MFG

    [Features]·Set of a standard combination of a sensor bracket and a sensor stand.
    From: ฿ 2,678.05
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Brackets for Sensor with Stands/Metal
    Brackets for Sensor with Stands/Metal
    Brackets for Sensor with Stands/Metal

    Brackets for Sensor with Stands/Metal

    MISUMI

    This is a stand, pipe, and bracket set that allows you to install the sensor immediately after purchase.
    From: ฿ 712.80
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Resin Stands for Sensor
    Resin Stands for Sensor
    Resin Stands for Sensor

    Resin Stands for Sensor

    MISUMI

    Prop stand set for sensor installation. Lighter than regular post clamps.
    From: ฿ 348.30
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Plate Type for Photoelectric Sensor Vanbrugh V

    Sensor Bracket Single Plate Type for Photoelectric Sensor Vanbrugh V

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Compared to the conventional product, labor for assembly is reduced with low number of parts.
    From: ฿ 396.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Sensor Stand of Stainless Steel Series

    Sensor Bracket, Sensor Stand of Stainless Steel Series

    IWATA MFG

    [Features]·Set of a standard combination of a sensor bracket and a sensor stand.
    From: ฿ 1,066.52
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Flexible Angular Shaft
    Sensor Bracket Flexible Angular Shaft
    Sensor Bracket Flexible Angular Shaft
    Sensor Bracket Flexible Angular Shaft
    Sensor Bracket Flexible Angular Shaft
    Sensor Bracket Flexible Angular Shaft

    Sensor Bracket Flexible Angular Shaft

    IWATA MFG

    [Features]
    · By combining with Iwata Manufacturing's flexible cable, mounting and installation of sensors in an arbitrary position is feasible.
    · Items with scale convenient for positioning also available.
    From: ฿ 253.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting Bracket (NA1-11)

    Mounting Bracket (NA1-11)

    PANASONIC

    [Features]·Sensor mounting bracket. ·Attached sensor type is a photoelectric sensor.
    From: ฿ 313.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    L Type Single Plate Sensor Bracket for Optical Fiber Sensor (Screw Type)

    L Type Single Plate Sensor Bracket for Optical Fiber Sensor (Screw Type)

    IWATA MFG

    [Features]
    · Bracket for mounting optical fiber sensor.
    · Space-saving installation is possible.
    From: ฿ 157.65
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Option Protective Fittings

    Sensor Option Protective Fittings

    PANASONIC

    [Features]·Sensor protection bracket that can be used with the area sensor.
    From: ฿ 564.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Amplifier Mounting Bracket

    Amplifier Mounting Bracket

    PANASONIC

    If the amplifier moves due to its mounting condition on the DIN rail, use these to hold it on both sides, fixing it in place.
    From: ฿ 96.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Bracket [F3W]
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mounting Bracket [F3W]

    OMRON

    Mounting Bracket [F3W]
    Bracket plays a crucial role in ensuring the proper alignment and stability of the sensor for accurate and reliable operation.
    [Feature]
    ● Material : Stainless steel and iron
    ● Applicable sensor such as :
    Picking Sensor F3W-D model use with bracket F39-L12
    Photoelectric Sensor E3T-FD□□M use with bracket E39-L167
    [Application]
    Brackets support a wide variety of Industrial Applications especially factory automation system
    From: ฿ 480.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Type Plate for Photoelectric Sensor Vanbrugh H

    Sensor Bracket Single Type Plate for Photoelectric Sensor Vanbrugh H

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Compared to the conventional product, labor for assembly is reduced with low number of parts.
    From: ฿ 437.02
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket, Sensor Stand, Resin Series Straight Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket, Sensor Stand, Resin Series Straight Type

    IWATA MFG

    [Features]·Set of a standard combination of a sensor bracket and a sensor stand.
    From: ฿ 927.44
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket, Flexible, Round Shaft
    Until 31/03/2025
    Sensor Bracket, Flexible, Round Shaft
    Sensor Bracket, Flexible, Round Shaft
    Sensor Bracket, Flexible, Round Shaft
    Sensor Bracket, Flexible, Round Shaft
    Sensor Bracket, Flexible, Round Shaft
    Sensor Bracket, Flexible, Round Shaft

    Sale
    Until 31/03/2025

    Sensor Bracket, Flexible, Round Shaft

    IWATA MFG

    [Features]
    · The sensor can be fixed and installed at any position.
    · Items with scale convenient for positioning also available.
    From: ฿ 102.02
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fiber Options (Attachment)

    Fiber Options (Attachment)

    PANASONIC

    · Single-core holder for fiber.
    · The light intensity may vary when using a multi-core fiber or a thin type sharp bending fiber. This holder suppresses the variation in the incident light intensity.
    From: ฿ 200.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting Bracket (NA1-PK3)

    Mounting Bracket (NA1-PK3)

    PANASONIC

    [Features]·Sensor protection bracket. ·Material: SPCC (black chromate) / 1 set of 2 black metal fittings "M4 (15 mm length) 4 captive washer screws, 4 nuts included" / for both emitter and receiver.
    From: ฿ 821.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hollows for Sensor Mounting

    Hollows for Sensor Mounting

    MISUMI

    This is an inexpensive pipe that can be used when installing a sensor. A scale is convenient if there are frequent setup changes.
    From: ฿ 247.05
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Bases for Sensor Mounting-U-Shape

    Bases for Sensor Mounting-U-Shape

    MISUMI

    This is a catcher that can be retrofitted with a device support with sensors etc. attached to the plate.
    From: ฿ 505.45
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Resin Brackets for Sensor

    Resin Brackets for Sensor

    MISUMI

    [Features]·This is a resin bracket for mounting photoelectric sensors. [Material]·Polyamide.
    From: ฿ 429.30
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    M2 Stainless Steel Screw Set for Photoelectric Sensor E3T

    M2 Stainless Steel Screw Set for Photoelectric Sensor E3T

    OMRON

    Photoelectric sensor E3T screw set. For flat, select from side view.
    From: ฿ 110.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Stainless Steel / Mounting Base, Flexible Base T

    Sensor Bracket, Stainless Steel / Mounting Base, Flexible Base T

    IWATA MFG

    [Features]·Bracket for attaching the shaft. [Materials]·SUS304.
    From: ฿ 480.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket Flexible Resin / XY Joint, XY Fixed Joint (for Round/Angular Shaft)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket Flexible Resin / XY Joint, XY Fixed Joint (for Round/Angular Shaft)

    IWATA MFG

    [Features]
    · Bracket for mounting shaft.
    · Resin structure makes it more lightweight.
    From: ฿ 173.77
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    NX5 Series Sensor Mounting Bracket

    NX5 Series Sensor Mounting Bracket

    PANASONIC

    Standard fiber to be mounted with a nut. Achieves cost effectiveness while greatly improving properties such as flexibility
    From: ฿ 130.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Protective Bracket (EX-10 Series)

    Sensor Protective Bracket (EX-10 Series)

    PANASONIC

    [Features]·Mounting bracket that can be used with a photoelectric sensor, etc.
    From: ฿ 130.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Single Plate for Photoelectric Sensor CZ-LV Type

    Sensor Bracket, Single Plate for Photoelectric Sensor CZ-LV Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 245.33
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LC HD Type (with high rigidity)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LC HD Type (with high rigidity)

    IWATA MFG

    [Corresponding sensor] Omron Corp/E3Z, E3S-A, Keyence Corp/PZ, SUNX Corp/CX, EQ, Yamatake Corp/HPA, HPB, Optex FA Corp/Z
    From: ฿ 436.42
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket L Free Type Combination
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket L Free Type Combination

    IWATA MFG

    Sensor position can be adjusted by combining with Iwata Manufacturing single plate.
    From: ฿ 283.06
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Sensor Stand Resin Series L Type

    Sensor Bracket Sensor Stand Resin Series L Type

    IWATA MFG

    [Features]·Set of a standard combination of a sensor bracket and a sensor stand.
    From: ฿ 1,294.49
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket Flexible Aluminum / Mounting Base Mounting Base T (for Round Shaft / Angular Shaft)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket Flexible Aluminum / Mounting Base Mounting Base T (for Round Shaft / Angular Shaft)

    IWATA MFG

    [Features]
    · Bracket for mounting shaft.
    · The wedge type can be tightened with little force.
    From: ฿ 751.87
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket Flexible Resin / Sensor Attachment Photoelectric Sensor Attachment
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket Flexible Resin / Sensor Attachment Photoelectric Sensor Attachment

    IWATA MFG

    Supports large sizes sensor makers. Can carry out installations with multiple variations.
    From: ฿ 233.24
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mounting Bracket (NA2-N)

    Mounting Bracket (NA2-N)

    PANASONIC

    Supports the body of the sensor when used in an environment with strong vibration.
    From: ฿ 1,499.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Sensor Mounting Stand

    Universal Sensor Mounting Stand

    PANASONIC

    Universal Sensor Mounting Stand
    Universal Sensor Mounting Stand plays a crucial role in ensuring the proper alignment and stability of the sensor for accurate and reliable operation.
    [Feature]
    ● Eight types of mounting stand enable installation of sensors, fibers, and reflectors at any desired position
    ● Mounting direction : Horizontal and Vertical
    [Application]
    Brackets support a wide variety of Industrial Applications especially factory automation system
    From: ฿ 108.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Mounting Bracket HG-C Series

    Sensor Mounting Bracket HG-C Series

    PANASONIC

    Two M3 (length 25 mm) captive washers screws (SPCC) are included.
    From: ฿ 1,071.63
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Mounting Bracket (EX-Z)

    Mounting Bracket (EX-Z)

    PANASONIC

    [Features]·Sensor mounting bracket and bottom mounting spacer. ·1 to 10 pcs. included.
    From: ฿ 191.67
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sheet Metal Stands for Sensor
    Until 31/03/2025
    Sheet Metal Stands for Sensor
    Sheet Metal Stands for Sensor

    Sale
    Until 31/03/2025

    Sheet Metal Stands for Sensor

    MISUMI

    Prop stand set for sensor installation. Lighter than regular post clamps.
    From: ฿ 441.45
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Single Plate Straight Type for Optical Fiber Sensor (Screw Type)

    Sensor Bracket, Single Plate Straight Type for Optical Fiber Sensor (Screw Type)

    IWATA MFG

    [Features]
    · Bracket for mounting optical fiber sensor.
    · Space-saving installation is possible.
    From: ฿ 129.83
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Plate L Swivel Type for Optical Fiber Sensor (Screw Type)

    Sensor Bracket Single Plate L Swivel Type for Optical Fiber Sensor (Screw Type)

    IWATA MFG

    [Features]
    · Bracket for mounting optical fiber sensor.
    · Space-saving installation is possible.
    From: ฿ 157.65
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Plate Type Sensor Bracket Z Type for Optical Fiber Sensor

    Single Plate Type Sensor Bracket Z Type for Optical Fiber Sensor

    IWATA MFG

    Supports major sensor makers. Can carry out installations with multiple variations.
    [Features]
    · Bracket for mounting optical fiber sensor.
    · Space-saving installation is possible.
    From: ฿ 197.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Combination Straight Type

    Sensor Bracket Combination Straight Type

    IWATA MFG

    Sensor position can be adjusted by combining with Iwata Manufacturing single plate.
    From: ฿ 261.45
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Combination L Type

    Sensor Bracket, Combination L Type

    IWATA MFG

    Sensor position can be adjusted by combining with Iwata Manufacturing single plate.
    From: ฿ 201.79
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Combination, Z Free Type

    Sensor Bracket Combination, Z Free Type

    IWATA MFG

    Supports large sizes sensor makers. Can carry out installations with multiple variations.
    From: ฿ 440.65
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Combination Straight Rail

    Sensor Bracket Combination Straight Rail

    IWATA MFG

    Sensor position can be adjusted by combining with Iwata Manufacturing single plate.
    From: ฿ 134.07
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket, Combination, Angle,L Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket, Combination, Angle,L Type

    IWATA MFG

    Sensor position can be adjusted by combining with Iwata Manufacturing single plate.
    From: ฿ 321.32
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Stainless Steel / Mounting Base, Vanbrugh Base S

    Sensor Bracket, Stainless Steel / Mounting Base, Vanbrugh Base S

    IWATA MFG

    [Features]·Bracket for attaching the shaft. [Materials]·SUS304.
    From: ฿ 627.90
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Mounting Bracket

    Sensor Mounting Bracket

    PANASONIC

    [Features]·Sensor protection bracket that can be used with a photoelectric sensor.
    From: ฿ 195.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting Screw Set

    Mounting Screw Set

    PANASONIC

    · M2 mounting screw with washers for the ultra-small type sensor (50 pcs/set).
    · It can mount securely as it is spring washer attached.
    From: ฿ 373.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Compact Safety Beam Sensor Bracket (ST4)

    Compact Safety Beam Sensor Bracket (ST4)

    PANASONIC

    [Features]·Sensor head mounting bracket. ·Attached sensor type is a photoelectric sensor.
    From: ฿ 221.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Plastic Strut Clamps

    Plastic Strut Clamps

    MISUMI

    [Features]·This is a resin strut clamp for bracket combination. [Material]·Polyamide.
    From: ฿ 360.45
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Attachment/connector for fiber unit [E32]
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Attachment/connector for fiber unit [E32]

    OMRON

    [Features]·Attachments and connectors for fiber sensors.
    From: ฿ 97.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Anti-Disconnection Spiral Wrap for Fiber Optic Unit [E32]
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Anti-Disconnection Spiral Wrap for Fiber Optic Unit [E32]

    OMRON

    Prevents disconnection by hook or impact

    [Features]
    · Passing through a fiber cable can prevent disconnection by forcing out or impact
    From: ฿ 1,083.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wire Saving Connector
    Until 31/03/2025
    Wire Saving Connector
    Wire Saving Connector
    Wire Saving Connector
    Wire Saving Connector
    Wire Saving Connector
    Wire Saving Connector
    Wire Saving Connector

    Sale
    Until 31/03/2025

    Wire Saving Connector

    OMRON

    [Features]·Available for purchase by single unit. ·Protective sticker is included.
    From: ฿ 388.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Single Plate Sensor Bracket for Photoelectric Sensors CZ-LW Type

    Single Plate Sensor Bracket for Photoelectric Sensors CZ-LW Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 244.98
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LH HD Type (with high rigidity)

    Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LH HD Type (with high rigidity)

    IWATA MFG

    [Corresponding sensor] Omron Corp/E3Z, E3S-A, Keyence Corp/PZ, SUNX Corp/CX, EQ, Yamatake Corp/HPA, HPB, Optex FA Corp/Z
    From: ฿ 412.44
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SX Type
    From: ฿ 133.46
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SY Type
    From: ฿ 177.61
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor BracketSingle Plate TypeFor Photoelectric SensorTS-SW Type
    From: ฿ 154.02
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Plate Type for Photoelectric Sensor TS-LW Type

    Sensor Bracket Single Plate Type for Photoelectric Sensor TS-LW Type

    IWATA MFG

    [Features]·Bracket for OMRON/E3T photoelectric sensor.
    From: ฿ 197.56
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Type Plate for Photoelectric Sensor TF-LX Type
    From: ฿ 209.66
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Type Plate for Photoelectric Sensor, PQ-LW Type

    Sensor Bracket Single Type Plate for Photoelectric Sensor, PQ-LW Type

    IWATA MFG

    [Compatible Sensor]OMRON: EE-SPW, KEYENCE: PQ.
    From: ฿ 221.14
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Combination Straight S Type

    Sensor Bracket Combination Straight S Type

    IWATA MFG

    Sensor position can be adjusted by combining with Iwata Manufacturing single plate.
    From: ฿ 185.87
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Combination Type Plate Nut

    Sensor Bracket Combination Type Plate Nut

    IWATA MFG

    Can be used widely, such as in IWATA's sensor rail, single plate type and combination type.
    From: ฿ 149.58
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Combination Flange Parallel Rail

    Sensor Bracket Combination Flange Parallel Rail

    IWATA MFG

    [Features]·The fixed position can be freely changed. [Materials]·A6063S-T5.
    From: ฿ 146.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket L Round Pipe Shaft

    Sensor Bracket L Round Pipe Shaft

    IWATA MFG

    [Features]
    · A shaft enables direct mounting of the single plate (for photoelectric uses) produced by Iwata Mfg.
    · Compared to the conventional product, labor for assembly is reduced with low number of parts.
    From: ฿ 261.66
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket Flanged Pipe Shaft
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket Flanged Pipe Shaft

    IWATA MFG

    [Features]
    · A shaft enables direct mounting of the single plate (for photoelectric uses) produced by Iwata Mfg.
    · Compared to the conventional product, labor for assembly is reduced with low number of parts.
    From: ฿ 560.38
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base T (for Round Shafts/Square Shafts)

    Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base T (for Round Shafts/Square Shafts)

    IWATA MFG

    Supports large sizes sensor makers. Can carry out installations with multiple variations.
    From: ฿ 859.71
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base C, with Clamp Lever (for Round Shafts/Square Shafts)

    Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base C, with Clamp Lever (for Round Shafts/Square Shafts)

    IWATA MFG

    Supports large sizes sensor makers. Can carry out installations with multiple variations.
    From: ฿ 1,361.61
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket, Flexible, Aluminum / XY Joint, XY Fixed Joint (for Round Shaft / Angular Shaft)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket, Flexible, Aluminum / XY Joint, XY Fixed Joint (for Round Shaft / Angular Shaft)

    IWATA MFG

    [Features]
    · Bracket for mounting shaft.
    · The wedge type can be tightened with little force.
    From: ฿ 620.04
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Flexible Aluminum / XY Joint XY Free Joint (for Round Shaft / Angular Shaft)

    Sensor Bracket Flexible Aluminum / XY Joint XY Free Joint (for Round Shaft / Angular Shaft)

    IWATA MFG

    [Features]
    · Bracket for mounting shaft.
    · The wedge type can be tightened with little force.
    From: ฿ 1,046.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flexible Resin Sensor Bracket / Mounting Base R (for Round Shaft / Square Shaft)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flexible Resin Sensor Bracket / Mounting Base R (for Round Shaft / Square Shaft)

    IWATA MFG

    [Features]
    · Bracket for mounting shaft.
    · Resin structure makes it more lightweight.
    From: ฿ 163.81
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mounting Spacer

    Mounting Spacer

    PANASONIC

    [Features]
    · To be used along with photoelectric sensor.
    · To be used while mounting flat ON type from the rear
    From: ฿ 785.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protection Enclosure / Front Cover (NA40)

    Protection Enclosure / Front Cover (NA40)

    PANASONIC

    [Features]·Protective case / front cover for the area sensor. ·1 pc. unit.
    From: ฿ 260.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Mounting Bracket for EX-L200 Series

    Sensor Mounting Bracket for EX-L200 Series

    PANASONIC

    · Sensor/universal sensor mounting bracket.
    · The thru-beam type sensor needs two brackets.
    From: ฿ 255.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors

    Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors

    IWATA MFG

    [Features]
    Compatible with wide range of mounting pitches, optical axis position can be adjusted, convenient when changing sensor manufacturer or model.
    Also have full line up of full guard type sensors protected in all directions.
    From: ฿ 363.03
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Mounting Bracket for EQ-500 Series

    Sensor Mounting Bracket for EQ-500 Series

    PANASONIC

    M5 (30 mm length) 2 captive washer screws and 2 nuts are included.
    From: ฿ 236.67
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mounting Bracket (EX-40)

    Mounting Bracket (EX-40)

    PANASONIC

    [Features]·Sensor mounting bracket. ·Attached sensor type is a photoelectric sensor.
    From: ฿ 208.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Din Rail Adapter

    Din Rail Adapter

    PANASONIC

    Adapter for mounting the controller on a 35 mm width DIN rail.
    From: ฿ 951.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    M3 Stainless Steel Screw Set for Photoelectric Sensor E3T

    M3 Stainless Steel Screw Set for Photoelectric Sensor E3T

    OMRON

    E3T-S For M, 2 of each hexagon socket head bolt, hexagon nut, plain washer, spring washer
    From: ฿ 110.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mutual interference prevention filter for photoelectric sensor E3Z transmission type

    Mutual interference prevention filter for photoelectric sensor E3Z transmission type

    OMRON

    It can be used for E3ZS-T81A. This filter can prevent mutual interference by changing the polarization direction of adjacent emitters/receivers. When a filter is attached, the E3ZS's sensing distance is a maximum of 1.5 m.
    From: ฿ 455.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Photoelectric Sensor E3T - Sensitivity adjustment unit for transparent type

    Photoelectric Sensor E3T - Sensitivity adjustment unit for transparent type

    OMRON

    [Features]For E3T-ST. Sensitivity is adjusted by rotating the dial.
    From: ฿ 621.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Sensors [E32] Vacuum-resistance Flange For Fiber Through-Beam
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Fiber Sensors [E32] Vacuum-resistance Flange For Fiber Through-Beam

    OMRON

    [E32-VF1]
    · Mount the flange so that the V15 O-ring is on the atmospheric-pressure side of the vacuum chamber wall.
    · Mounting hole dimension: ø14.5 ±0.2 mm
    · The maximum tightening torque is 14.7 N·m for the clamp nut and 1.5 N·m for the connector.
    ·A V15 O-ring, nut, spring washer, two connectors and four O-rings for the fiber are provided.
    [E32-VF4]
    · Mount the flange so that the V40 O-ring is on the atmospheric-pressure side of the vacuum chamber wall.
    · Mounting hole dimension: ø38 ±0.5 mm
    · The maximum tightening torque is 9.8 N·m.
    · A V40 O-ring is provided.
    From: ฿ 31,920.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor option protection bracket

    Sensor option protection bracket

    OPTEX FA

    Protective metal fittings horizontal type / vertical type for creating photoelectric effect
    From: ฿ 560.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket, Single Plate, for Photoelectric Sensor CZ-SX Type

    Sensor Bracket, Single Plate, for Photoelectric Sensor CZ-SX Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 249.57
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket, Single Plate for Photoelectric Sensor CZ-SY Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket, Single Plate for Photoelectric Sensor CZ-SY Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 255.94
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Bracket Single Plate for Photoelectric Sensor CZ-SV Type

    Sensor Bracket Single Plate for Photoelectric Sensor CZ-SV Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 232.12
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket Single Plate for Photoelectric Sensor CZ-SW Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket Single Plate for Photoelectric Sensor CZ-SW Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 246.94
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Bracket Single Plate for Photoelectric Sensor CZ-LX Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sensor Bracket Single Plate for Photoelectric Sensor CZ-LX Type

    IWATA MFG

    [Features]
    · Bracket for mounting photoelectric sensor.
    · Comes with a guard to protect the sensor.
    From: ฿ 233.24
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Brackets for Sensor with stands/Resin
Brackets for Sensor with stands/Resin
Brackets for Sensor with stands/Resin
You can add up to 6 items per a category to the compare list.
Sale
Mounting bracket for photoelectric sensor/fiber sensor
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Mounting Bracket, CX-400/LS-400 Series
You can add up to 6 items per a category to the compare list.
Clamps for Photoelectric Sensor Mounting-Through Hole/Tapped Hole
You can add up to 6 items per a category to the compare list.
Sensor Bracket Sensor Stand Aluminum Series
You can add up to 6 items per a category to the compare list.
Brackets for Sensor with Stands/Metal
Brackets for Sensor with Stands/Metal
Brackets for Sensor with Stands/Metal
You can add up to 6 items per a category to the compare list.
Resin Stands for Sensor
Resin Stands for Sensor
Resin Stands for Sensor
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Plate Type for Photoelectric Sensor Vanbrugh V
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Sensor Stand of Stainless Steel Series
You can add up to 6 items per a category to the compare list.
Sensor Bracket Flexible Angular Shaft
Sensor Bracket Flexible Angular Shaft
Sensor Bracket Flexible Angular Shaft
Sensor Bracket Flexible Angular Shaft
Sensor Bracket Flexible Angular Shaft
Sensor Bracket Flexible Angular Shaft
You can add up to 6 items per a category to the compare list.
Mounting Bracket (NA1-11)
You can add up to 6 items per a category to the compare list.
L Type Single Plate Sensor Bracket for Optical Fiber Sensor (Screw Type)
You can add up to 6 items per a category to the compare list.
Sensor Option Protective Fittings
You can add up to 6 items per a category to the compare list.
Amplifier Mounting Bracket
You can add up to 6 items per a category to the compare list.
Sale
Mounting Bracket [F3W]
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Type Plate for Photoelectric Sensor Vanbrugh H
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket, Sensor Stand, Resin Series Straight Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket, Flexible, Round Shaft
Until 31/03/2025
Sensor Bracket, Flexible, Round Shaft
Sensor Bracket, Flexible, Round Shaft
Sensor Bracket, Flexible, Round Shaft
Sensor Bracket, Flexible, Round Shaft
Sensor Bracket, Flexible, Round Shaft
Sensor Bracket, Flexible, Round Shaft
You can add up to 6 items per a category to the compare list.
Fiber Options (Attachment)
You can add up to 6 items per a category to the compare list.
Mounting Bracket (NA1-PK3)
You can add up to 6 items per a category to the compare list.
Hollows for Sensor Mounting
You can add up to 6 items per a category to the compare list.
Bases for Sensor Mounting-U-Shape
You can add up to 6 items per a category to the compare list.
Resin Brackets for Sensor
You can add up to 6 items per a category to the compare list.
M2 Stainless Steel Screw Set for Photoelectric Sensor E3T
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Stainless Steel / Mounting Base, Flexible Base T
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket Flexible Resin / XY Joint, XY Fixed Joint (for Round/Angular Shaft)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
NX5 Series Sensor Mounting Bracket
You can add up to 6 items per a category to the compare list.
Sensor Protective Bracket (EX-10 Series)
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Single Plate for Photoelectric Sensor CZ-LV Type
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LC HD Type (with high rigidity)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket L Free Type Combination
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Bracket Sensor Stand Resin Series L Type
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket Flexible Aluminum / Mounting Base Mounting Base T (for Round Shaft / Angular Shaft)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket Flexible Resin / Sensor Attachment Photoelectric Sensor Attachment
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Mounting Bracket (NA2-N)
You can add up to 6 items per a category to the compare list.
Universal Sensor Mounting Stand
You can add up to 6 items per a category to the compare list.
Sensor Mounting Bracket HG-C Series
You can add up to 6 items per a category to the compare list.
Mounting Bracket (EX-Z)
You can add up to 6 items per a category to the compare list.
Sale
Sheet Metal Stands for Sensor
Until 31/03/2025
Sheet Metal Stands for Sensor
Sheet Metal Stands for Sensor
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Single Plate Straight Type for Optical Fiber Sensor (Screw Type)
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Plate L Swivel Type for Optical Fiber Sensor (Screw Type)
You can add up to 6 items per a category to the compare list.
Single Plate Type Sensor Bracket Z Type for Optical Fiber Sensor
You can add up to 6 items per a category to the compare list.
Sensor Bracket Combination Straight Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Combination L Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Combination, Z Free Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Combination Straight Rail
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket, Combination, Angle,L Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Stainless Steel / Mounting Base, Vanbrugh Base S
You can add up to 6 items per a category to the compare list.
Sensor Mounting Bracket
You can add up to 6 items per a category to the compare list.
Mounting Screw Set
You can add up to 6 items per a category to the compare list.
Compact Safety Beam Sensor Bracket (ST4)
You can add up to 6 items per a category to the compare list.
Plastic Strut Clamps
You can add up to 6 items per a category to the compare list.
Sale
Attachment/connector for fiber unit [E32]
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Anti-Disconnection Spiral Wrap for Fiber Optic Unit [E32]
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Wire Saving Connector
Until 31/03/2025
Wire Saving Connector
Wire Saving Connector
Wire Saving Connector
Wire Saving Connector
Wire Saving Connector
Wire Saving Connector
Wire Saving Connector
You can add up to 6 items per a category to the compare list.
Single Plate Sensor Bracket for Photoelectric Sensors CZ-LW Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LH HD Type (with high rigidity)
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SX Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SY Type
You can add up to 6 items per a category to the compare list.
Sensor BracketSingle Plate TypeFor Photoelectric SensorTS-SW Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Plate Type for Photoelectric Sensor TS-LW Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Type Plate for Photoelectric Sensor TF-LX Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Type Plate for Photoelectric Sensor, PQ-LW Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Combination Straight S Type
You can add up to 6 items per a category to the compare list.
Sensor Bracket Combination Type Plate Nut
You can add up to 6 items per a category to the compare list.
Sensor Bracket Combination Flange Parallel Rail
You can add up to 6 items per a category to the compare list.
Sensor Bracket L Round Pipe Shaft
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket Flanged Pipe Shaft
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base T (for Round Shafts/Square Shafts)
You can add up to 6 items per a category to the compare list.
Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base C, with Clamp Lever (for Round Shafts/Square Shafts)
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket, Flexible, Aluminum / XY Joint, XY Fixed Joint (for Round Shaft / Angular Shaft)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Bracket Flexible Aluminum / XY Joint XY Free Joint (for Round Shaft / Angular Shaft)
You can add up to 6 items per a category to the compare list.
Sale
Flexible Resin Sensor Bracket / Mounting Base R (for Round Shaft / Square Shaft)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Mounting Spacer
You can add up to 6 items per a category to the compare list.
Protection Enclosure / Front Cover (NA40)
You can add up to 6 items per a category to the compare list.
Sensor Mounting Bracket for EX-L200 Series
You can add up to 6 items per a category to the compare list.
Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors
You can add up to 6 items per a category to the compare list.
Sensor Mounting Bracket for EQ-500 Series
You can add up to 6 items per a category to the compare list.
Mounting Bracket (EX-40)
You can add up to 6 items per a category to the compare list.
Din Rail Adapter
You can add up to 6 items per a category to the compare list.
M3 Stainless Steel Screw Set for Photoelectric Sensor E3T
You can add up to 6 items per a category to the compare list.
Mutual interference prevention filter for photoelectric sensor E3Z transmission type
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor E3T - Sensitivity adjustment unit for transparent type
You can add up to 6 items per a category to the compare list.
Sale
Fiber Sensors [E32] Vacuum-resistance Flange For Fiber Through-Beam
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sensor option protection bracket
You can add up to 6 items per a category to the compare list.
Sensor Bracket, Single Plate, for Photoelectric Sensor CZ-SX Type
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket, Single Plate for Photoelectric Sensor CZ-SY Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Bracket Single Plate for Photoelectric Sensor CZ-SV Type
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket Single Plate for Photoelectric Sensor CZ-SW Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Sensor Bracket Single Plate for Photoelectric Sensor CZ-LX Type
Until 31/03/2025
Brand

MISUMI

OMRON

PANASONIC

MISUMI

IWATA MFG

MISUMI

MISUMI

IWATA MFG

IWATA MFG

IWATA MFG

PANASONIC

IWATA MFG

PANASONIC

PANASONIC

OMRON

IWATA MFG

IWATA MFG

IWATA MFG

PANASONIC

PANASONIC

MISUMI

MISUMI

MISUMI

OMRON

IWATA MFG

IWATA MFG

PANASONIC

PANASONIC

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

PANASONIC

PANASONIC

PANASONIC

PANASONIC

MISUMI

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

PANASONIC

PANASONIC

PANASONIC

MISUMI

OMRON

OMRON

OMRON

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

PANASONIC

PANASONIC

PANASONIC

IWATA MFG

PANASONIC

PANASONIC

PANASONIC

OMRON

OMRON

OMRON

OMRON

OPTEX FA

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

IWATA MFG

Product Series

Brackets for Sensor with stands/Resin

Mounting bracket for photoelectric sensor/fiber sensor

Sensor Mounting Bracket, CX-400/LS-400 Series

Clamps for Photoelectric Sensor Mounting-Through Hole/Tapped Hole

Sensor Bracket Sensor Stand Aluminum Series

Brackets for Sensor with Stands/Metal

Resin Stands for Sensor

Sensor Bracket Single Plate Type for Photoelectric Sensor Vanbrugh V

Sensor Bracket, Sensor Stand of Stainless Steel Series

Sensor Bracket Flexible Angular Shaft

Mounting Bracket (NA1-11)

L Type Single Plate Sensor Bracket for Optical Fiber Sensor (Screw Type)

Sensor Option Protective Fittings

Amplifier Mounting Bracket

Mounting Bracket [F3W]

Sensor Bracket Single Type Plate for Photoelectric Sensor Vanbrugh H

Sensor Bracket, Sensor Stand, Resin Series Straight Type

Sensor Bracket, Flexible, Round Shaft

Fiber Options (Attachment)

Mounting Bracket (NA1-PK3)

Hollows for Sensor Mounting

Bases for Sensor Mounting-U-Shape

Resin Brackets for Sensor

M2 Stainless Steel Screw Set for Photoelectric Sensor E3T

Sensor Bracket, Stainless Steel / Mounting Base, Flexible Base T

Sensor Bracket Flexible Resin / XY Joint, XY Fixed Joint (for Round/Angular Shaft)

NX5 Series Sensor Mounting Bracket

Sensor Protective Bracket (EX-10 Series)

Sensor Bracket, Single Plate for Photoelectric Sensor CZ-LV Type

Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LC HD Type (with high rigidity)

Sensor Bracket L Free Type Combination

Sensor Bracket Sensor Stand Resin Series L Type

Sensor Bracket Flexible Aluminum / Mounting Base Mounting Base T (for Round Shaft / Angular Shaft)

Sensor Bracket Flexible Resin / Sensor Attachment Photoelectric Sensor Attachment

Mounting Bracket (NA2-N)

Universal Sensor Mounting Stand

Sensor Mounting Bracket HG-C Series

Mounting Bracket (EX-Z)

Sheet Metal Stands for Sensor

Sensor Bracket, Single Plate Straight Type for Optical Fiber Sensor (Screw Type)

Sensor Bracket Single Plate L Swivel Type for Optical Fiber Sensor (Screw Type)

Single Plate Type Sensor Bracket Z Type for Optical Fiber Sensor

Sensor Bracket Combination Straight Type

Sensor Bracket, Combination L Type

Sensor Bracket Combination, Z Free Type

Sensor Bracket Combination Straight Rail

Sensor Bracket, Combination, Angle,L Type

Sensor Bracket, Stainless Steel / Mounting Base, Vanbrugh Base S

Sensor Mounting Bracket

Mounting Screw Set

Compact Safety Beam Sensor Bracket (ST4)

Plastic Strut Clamps

Attachment/connector for fiber unit [E32]

Anti-Disconnection Spiral Wrap for Fiber Optic Unit [E32]

Wire Saving Connector

Single Plate Sensor Bracket for Photoelectric Sensors CZ-LW Type

Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LH HD Type (with high rigidity)

Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SX Type

Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SY Type

Sensor BracketSingle Plate TypeFor Photoelectric SensorTS-SW Type

Sensor Bracket Single Plate Type for Photoelectric Sensor TS-LW Type

Sensor Bracket Single Type Plate for Photoelectric Sensor TF-LX Type

Sensor Bracket Single Type Plate for Photoelectric Sensor, PQ-LW Type

Sensor Bracket Combination Straight S Type

Sensor Bracket Combination Type Plate Nut

Sensor Bracket Combination Flange Parallel Rail

Sensor Bracket L Round Pipe Shaft

Sensor Bracket Flanged Pipe Shaft

Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base T (for Round Shafts/Square Shafts)

Flexible Sensor Bracket, Mounting Base: Aluminum, Wedge Mounting Base C, with Clamp Lever (for Round Shafts/Square Shafts)

Sensor Bracket, Flexible, Aluminum / XY Joint, XY Fixed Joint (for Round Shaft / Angular Shaft)

Sensor Bracket Flexible Aluminum / XY Joint XY Free Joint (for Round Shaft / Angular Shaft)

Flexible Resin Sensor Bracket / Mounting Base R (for Round Shaft / Square Shaft)

Mounting Spacer

Protection Enclosure / Front Cover (NA40)

Sensor Mounting Bracket for EX-L200 Series

Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors

Sensor Mounting Bracket for EQ-500 Series

Mounting Bracket (EX-40)

Din Rail Adapter

M3 Stainless Steel Screw Set for Photoelectric Sensor E3T

Mutual interference prevention filter for photoelectric sensor E3Z transmission type

Photoelectric Sensor E3T - Sensitivity adjustment unit for transparent type

Fiber Sensors [E32] Vacuum-resistance Flange For Fiber Through-Beam

Sensor option protection bracket

Sensor Bracket, Single Plate, for Photoelectric Sensor CZ-SX Type

Sensor Bracket, Single Plate for Photoelectric Sensor CZ-SY Type

Sensor Bracket Single Plate for Photoelectric Sensor CZ-SV Type

Sensor Bracket Single Plate for Photoelectric Sensor CZ-SW Type

Sensor Bracket Single Plate for Photoelectric Sensor CZ-LX Type

CAD
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D / 3D
  • 2D
  • 2D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 542.70

฿ 112.00

Special Price

On Sale Until 31/03/2025

฿ 118.33

฿ 345.28

฿ 2,678.05

฿ 712.80

฿ 348.30

฿ 396.61

฿ 1,066.52

฿ 253.59

฿ 313.00

฿ 157.65

฿ 564.00

฿ 96.67

฿ 480.00

Special Price

On Sale Until 31/03/2025

฿ 437.02

฿ 927.44

Special Price

On Sale Until 31/03/2025

฿ 102.02

Special Price

On Sale Until 31/03/2025

฿ 200.00

฿ 821.67

฿ 247.05

฿ 505.45

฿ 429.30

฿ 110.00

฿ 480.56

฿ 173.77

Special Price

On Sale Until 31/03/2025

฿ 130.00

฿ 130.00

฿ 245.33

฿ 436.42

Special Price

On Sale Until 31/03/2025

฿ 283.06

Special Price

On Sale Until 31/03/2025

฿ 1,294.49

฿ 751.87

Special Price

On Sale Until 31/03/2025

฿ 233.24

Special Price

On Sale Until 31/03/2025

฿ 1,499.00

฿ 108.33

฿ 1,071.63

฿ 191.67

฿ 441.45

Special Price

On Sale Until 31/03/2025

฿ 129.83

฿ 157.65

฿ 197.56

฿ 261.45

฿ 201.79

฿ 440.65

฿ 134.07

฿ 321.32

Special Price

On Sale Until 31/03/2025

฿ 627.90

฿ 195.00

฿ 373.33

฿ 221.67

฿ 360.45

฿ 97.00

Special Price

On Sale Until 30/06/2024

฿ 1,083.00

Special Price

On Sale Until 30/06/2024

฿ 388.00

Special Price

On Sale Until 31/03/2025

฿ 244.98

฿ 412.44

฿ 133.46

฿ 177.61

฿ 154.02

฿ 197.56

฿ 209.66

฿ 221.14

฿ 185.87

฿ 149.58

฿ 146.56

฿ 261.66

฿ 560.38

Special Price

On Sale Until 31/03/2025

฿ 859.71

฿ 1,361.61

฿ 620.04

Special Price

On Sale Until 31/03/2025

฿ 1,046.56

฿ 163.81

Special Price

On Sale Until 31/03/2025

฿ 785.00

฿ 260.00

฿ 255.00

฿ 363.03

฿ 236.67

฿ 208.33

฿ 951.67

฿ 110.00

฿ 455.00

฿ 621.00

฿ 31,920.00

Special Price

On Sale Until 30/06/2024

฿ 560.00

฿ 249.57

฿ 255.94

Special Price

On Sale Until 31/03/2025

฿ 232.12

฿ 246.94

Special Price

On Sale Until 31/03/2025

฿ 233.24

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day 3 Day(s) Same day 5 Day(s) Same day Same day 5 Day(s) 5 Day(s) 5 Day(s) Quote 5 Day(s) Same day Same day Same day Same day Same day Same day 60 Day(s) Same day Same day 3 Day(s) Same day 45 Day(s) 5 Day(s) Same day 40 Day(s) Same day 5 Day(s) Same day Same day 5 Day(s) Same day Same day 40 Day(s) Same day Quote 40 Day(s) Same day 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) Same day 5 Day(s) 40 Day(s) Quote Quote Same day Same day 5 Day(s) Same day 5 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 9 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 8 Day(s) Same day 8 Day(s) 8 Day(s) Same day 5 Day(s) Same day 40 Day(s) 40 Day(s) 40 Day(s) 5 Day(s) 40 Day(s) Quote Quote 45 Day(s) Same day 5 Day(s) 45 Day(s) 22 Day(s) 8 Day(s) Same day 5 Day(s) Same day Same day

Loading...

Application example related to this category

Related Categories to Brackets, Covers (for Photoelectric Sensors and Fiber Sensors)

FAQ Brackets, Covers (for Photoelectric Sensors and Fiber Sensors)

Question: What are the primary functions of brackets and covers for sensors?
Answer: Brackets and covers for sensors serve essential functions.
Brackets provide stability and proper positioning, ensuring accurate readings. They support secure sensor installation and alignment.
Covers protect sensors from environmental elements like dust and moisture, preventing potential damage and maintaining performance.
Question: How do I select the right bracket or cover for my sensor?
Answer: 1. Review Sensor Specifications: Check technical details provided by the manufacturer.
2. Verify Compatibility: Ensure the bracket/cover is compatible with your sensor model.
3. Consider Environmental Factors:Evaluate conditions (weather, moisture) to choose a protective cover.
4. Evaluate Installation Needs:Determine positioning and mounting requirements for the bracket.
5. Check Manufacturer Recommendations:Follow guidelines and recommendations from the manufacturer.
6. Explore Model-Specific Accessories:Consider accessories designed for your specific sensor model.
Question: Are there different types of brackets and covers for different sensors?
Answer: Yes, there are different types of brackets and covers for various sensors. These brackets and covers are used to accurately and reliably mount and position sensors. They come in various shapes, sizes, and materials, depending on the type of sensor and its application. Examples of sensor brackets include straight-type sensor brackets, flexible resin/XY joint, XY fixed joint, single plate type for photoelectric sensors, L-angle type sensor brackets, screw shaft with flange, and adjustable mounting brackets.
Question: What materials are used in these brackets and covers?
Answer: Here are some common materials brackets and covers for photoelectric sensors for example:
1. Aluminum :Lightweight and durable, aluminum is often chosen for its corrosion resistance, making it suitable for outdoor or harsh environments.
2. Stainless Steel : Known for its corrosion resistance, stainless steel is a robust material used in brackets and covers to withstand harsh environments.
3. ABS : A thermoplastic with good impact resistance, ABS is lightweight and commonly used for covers in applications where durability and cost-effectiveness are essential.
4. Polycarbonate:Known for its optical clarity and impact resistance, polycarbonate is used in covers to protect sensors.
Question: Can these accessories fit sensors from different manufacturers?
Answer: The compatibility of accessories such as brackets and covers with sensors from different manufacturers depends on several factors.
1. Mounting Standards:
Different sensor manufacturers may use varying mounting standards. If there is adherence to widely accepted standards, accessories may be more likely to be interchangeable.
2. Sensor Design and Dimensions:Differences in designs and sizes impact compatibility; ensure the accessory fits the specific sensor model.
3. Attachment Mechanisms:Specific attachment mechanisms may differ; alignment of points, screws, and fasteners is crucial.
4. Sensor Specifications:Consider technical specifications to ensure the accessory accommodates the sensor's features like sensing range.
Question: Do these accessories impact the functionality of sensors?
Answer: In general, accessories such as brackets and covers are designed to enhance rather than hinder the functionality of sensors. Brackets, when properly installed, provide stability and optimal positioning, ensuring accurate sensor readings. Covers protect sensors from environmental elements, preventing damage and maintaining performance.
Question: How can I ensure the bracket or cover is securely installed?
Answer: To ensure a secure installation of a bracket or cover on a sensor, following steps from manufacturer's installation instructions such as.
- Use appropriate tools for installation
- Ensure the sensor is correctly positioned and aligned.
- Tighten fasteners firmly but avoid over-tightening to prevent damage. - Double-check for any wobbling or misalignment.
- Conduct periodic inspections to verify stability and re-tighten if necessary.
- Regularly monitor the sensor's performance for any signs of instability.
Following these guidelines will help guarantee a secure and reliable installation of brackets or covers on your sensor.
Question: Are there custom options available for unique sensor setups?
Answer: Yes, many manufacturers offer custom bracket and cover options for unique sensor setups. Customers can often request tailored solutions such as specialized brackets, mounts to meet specific requirements.
Question: How do brackets and covers contribute to sensor maintenance?
Answer: Brackets and covers play a crucial role in sensor maintenance by providing physical protection and stability. Brackets secure sensors in optimal positions, minimizing the risk of damage or misalignment. They also facilitate easy adjustments or replacements during maintenance without disrupting the entire setup. Covers shield sensors from environmental elements, preventing dust, moisture, or debris ingress that could compromise performance. Additionally, covers contribute to prolonged sensor lifespan