(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
MISUMI
Days to Ship: Same day |
Stop Pins - Screw Spherical Type
MISUMI
Days to Ship: Same day |
Stop Pins - Screw-with-Urethane Type
MISUMI
From: ฿ 114.46 |
---|
Special Price |
Days to Ship: Same day |
Support Rest Pad (Male Thread) (BJ811)
IMAO CORPORATION
From: ฿ 1,132.28 |
---|
Special Price |
Days to Ship: Same day |
NBK
From: ฿ 249.45 |
---|
Special Price |
Days to Ship: Same day |
Stop Pins - Press-Fit Urethane Type
MISUMI
From: ฿ 143.26 |
---|
Special Price |
Days to Ship: Same day |
MISUMI
Days to Ship: Same day |
MISUMI
From: ฿ 270.54 |
---|
Special Price |
Days to Ship: Same day |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Mounting Method |
Tip Shape |
Tip O.D.(mm) |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | IMAO CORPORATION | NBK | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
From | ฿ 114.46 Special Price On Sale Until 31/03/2025 | ฿ 1,132.28 Special Price On Sale Until 31/03/2025 | ฿ 249.45 Special Price On Sale Until 31/03/2025 | ฿ 143.26 Special Price On Sale Until 31/03/2025 | ฿ 270.54 Special Price On Sale Until 31/03/2025 | |||
Days to Ship | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day |
Mounting Method | Threaded | Threaded | Threaded | Threaded | Threaded | Press Fit | Press Fit | Threaded |
Tip Shape | Flat | Spherical | Urethane | Flat / Spherical / Serrations | Flat | Urethane | Flat | Wrench Hole |
Tip O.D.(mm) | 5.5 ~ 19 | 5.5 ~ 19 | 5.5 ~ 19 | 17 ~ 30 | 6 ~ 19 | 5 ~ 20 | 3 ~ 20 | 10 ~ 19 |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel |
Loading...
How can we improve?
How can we improve?