1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Screw-In Fittings Bushing, Equal Dia.

Brass Screw-In Fittings Bushing, Equal Dia.
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 55.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part16 CLICK here

Product Description

Brass Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type and Shape : Bushing Straight
● Fluid Used : Water, Air and Oil
● Thread Size Male(D1) / Female(D2) :
D1 = R1/8 , D2 = G1/8
D1 = R1/4 , D2 = G1/4
D1 = R3/8 , D2 = G3/8
D1 = R1/2 , D2 = G2/2
● Operating Temperature (℃) : -50 to 150
● Material : Brass HPB58-3
[Application]
Brass Fittings are commonly used in various applications in factory automation systems



Product Overview of Screw Fittings, Screw-In Type Flanges

Overview
Screw Fittings, Screw-In Type Flanges, Brass, Equal Dia., Female/Male Bushing are generally used for connection between pipes.
Fluid used: water, air, oil.

Product Features of Screw Fittings, Screw-In Type Flanges

Screw Fittings, Screw-In Type Flanges, The product’s operating pressure and anti-rust performance are under strict control!
1) Water pressure detection fully guarantees the product’s operating pressure!
  Detection method: water pressure load for 30 minutes.
  Max. operating pressure is published as 1/3 of the actual detection pressure
Detection item
Water pressure test, Unit: Mpa
Generic products on the marketEconomy series
Water Pressure: 4OKOK
Water Pressure: 8LeakageOK
Water Pressure: 12-OK
Water Pressure: 16-OK
ResultNGOK
Economy series has no leakage even under a pressure 4 times that of the max. operating pressure!
* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only.

2) Salt spray test, fully ensuring the product’s anti-rust performance!

 
Test ItemGeneric products on the marketEconomy series
Salt spray test (48H)Mostly rustedAlmost no rust
Daily environment equivalentAbout 6 months3 years and above
DrawingProduct FeaturesProduct Features
Ensuring service life of at least 3 years!
 

Specifications Overview of Screw Fittings, Screw-In Type Flanges

・Material Table of Screw Fittings, Screw-In Type Flanges
 Material
Body: HPB58-3

Fitting Type
Operating Temperature Range-50~150℃
Max. Operating Pressure5MPa

Example Use of Screw Fittings, Screw-In Type Flanges

Screw Fittings, Screw-In Type Flanges, Some examples of the cartridge heater application mechanism
Example of Use 1Example of Use 2Example of Use 3
Move parts related to mechanism sliding support, temperature adjusting and heating with racks, gears and other workpieces.Check 3 types of parts related to the sliding support, temperature adjusting and heating in the same position.Belt tension device (with the spring)
Example of Use 4Example of Use 5Example of Use 6
Parts related to the sliding support, nut, profile, temperature adjusting and heatingSlide up and down through clamping & welding parts of the cam bearing mechanismNo need to worry about handling of inductor wiring even for reversely rotating objects

Related Products of Screw Fittings, Screw-In Type Flanges

Part Number
E-SJSXS6A
E-SJSXS8A
E-SJSXS10A
E-SJSXS15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread Rc (PT) or T or T1 or Q or Q1 Nominal of Thread T2 or Q2

฿ 55.19

ECONOMY COPPER THREADED JOINT 1 Piece(s) Available Same day 1/8B(6A)1/8B(6A)

฿ 64.29

ECONOMY COPPER THREADED JOINT 1 Piece(s) Available Same day 1/4B(8A)1/4B(8A)

฿ 64.94

ECONOMY COPPER THREADED JOINT 1 Piece(s) Available Same day 3/8B(10A)3/8B(10A)

฿ 98.70

ECONOMY COPPER THREADED JOINT 1 Piece(s) Available Same day 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
Specification Table
Part NumberD1
R
D2
G
L1
mm
L2
mm
CH
mm
Equal Dia.,
Female/Male Bushing
1/81/881814
1/41/41124.517
3/83/811.52622
1/21/2143226

Basic Information

Connecting Shape Male, Female Union Connection Type Thread <-> Thread, Equal Dia. Same Type Material Brass
Connecting Thread Type (1) R Connecting Thread Type (2) NPT (Male thread) Applicable Fluid Pulsating Water, Static Flow Water / Air / Oil
Type Fitting Max. Operating Pressure(MPa) 5 Surface Treatment No
Operating Temperature Range(°C) -50::150 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Frequently Asked Questions (FAQ)

Question: How to seal the economy series copper threaded joint during installation?
Answer: The economy series threaded joints require coating sealing adhesive or wrapping raw material belt on the thread surface to ensure sealing performance during installation.
Question: What are the general fluid media used for economy series copper threaded joints? What is the maximum operating pressure?
Answer: The economy series copper threaded joints are generally used in air, water, and oil media. Generally, the maximum operating pressure should not exceed 5MPa.
Question: Do the economy series copper threaded joints support ROHS certification?
Answer: The economy series copper threaded joints do not support ROHS.