(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brass Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type and Shape : Screw-In Fittings Straight
● Fluid Used : Water, Air and Oil
● Thread Size :
D1 = R1/8 , D2 = R1/4 and R3/8
D1 = R1/4 , D2 = R3/8 and R1/2
D1 = R3/8 , D2 = R1/2 and R3/4
D1 = R1/2 , D2 = R3/4
● Operating Temperature (℃) : -50 to 150
● Material : Brass HPB58-3
[Application]
Brass Fittings are commonly used in various applications in factory automation systems
Detection item Water pressure test, Unit: Mpa | Generic products on the market | Economy series |
Water Pressure: 4 | OK | OK |
Water Pressure: 8 | Leakage | OK |
Water Pressure: 12 | - | OK |
Water Pressure: 16 | - | OK |
Result | NG | OK |
Test Item | Generic products on the market | Economy series |
Salt spray test (48H) | Mostly rusted | Almost no rust |
Daily environment equivalent | About 6 months | 3 years and above |
Drawing |
Operating Temperature Range | -50~150℃ |
Max. Operating Pressure | 5MPa |
Move parts related to mechanism sliding support, temperature adjusting and heating with racks, gears and other workpieces. | Check 3 types of parts related to the sliding support, temperature adjusting and heating in the same position. | Belt tension device (with the spring) |
Parts related to the sliding support, nut, profile, temperature adjusting and heating | Slide up and down through clamping & welding parts of the cam bearing mechanism | No need to worry about handling of inductor wiring even for reversely rotating objects |
Part Number |
---|
E-SJSRND12 |
E-SJSRND13 |
E-SJSRND23 |
E-SJSRND24 |
E-SJSRND34 |
E-SJSRND36 |
E-SJSRND46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 | Nominal of Thread T2 or Q2 |
---|---|---|---|---|---|---|---|
฿ 43.51 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 1/8B(6A) | 1/4B(8A) | |
฿ 56.49 | ECONOMY COPPER THREADED JOINT | 5 Piece(s) | Available | 6 Day(s) | 1/8B(6A) | 3/8B(10A) | |
฿ 56.49 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 1/4B(8A) | 3/8B(10A) | |
฿ 81.17 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 1/4B(8A) | 1/2B(15A) | |
฿ 88.96 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 3/8B(10A) | 1/2B(15A) | |
฿ 148.70 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 3/8B(10A) | 3/4B(20A) | |
฿ 148.70 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 1/2B(15A) | 3/4B(20A) |
Loading...
Part Number | D1 R | D2 R | L1 mm | L2 mm | L3 mm | CH mm |
Unequal Dia. Hex Tube | 1/8 | 1/4 | 8 | 11 | 23.5 | 14 |
1/8 | 3/8 | 8 | 11.5 | 24 | 17 | |
1/4 | 3/8 | 11 | 11.5 | 27.5 | 17 | |
1/4 | 1/2 | 11 | 14 | 31 | 22 | |
3/8 | 1/2 | 11.5 | 14 | 31.5 | 22 | |
3/8 | 3/4 | 11.5 | 16.5 | 35 | 27 | |
1/2 | 3/4 | 14 | 16.5 | 37.5 | 27 |
Connecting Shape | Hex Nipples | Connection Type | Thread <-> Thread, Equal Dia. Different Type | Material | Brass |
---|---|---|---|---|---|
Connecting Thread Type (1) | R | Connecting Thread Type (2) | R | Applicable Fluid | Pulsating Water, Static Flow Water / Air / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 5 | Surface Treatment | No |
Operating Temperature Range(°C) | -50::150 | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?