(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] A shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with a female screw hole on one end and a spanner groove. L size standard expanded! You can now purchase from an even more complete lineup.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||
With Wrench Flats | With Cross-Drilled Hole | ||||||
D Tol. g6 | D Tol. h5 | D Tol. f8 | D Tol. g6 | D Tol. f8 | |||
SFJC | SFUC | - | SFHC | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent: 58HRC~ SUS440C or 13Cr stainless: 56HRC~ | - |
SSFJC | SSFUC | - | SSFHC | - | SUS440C or 13Cr stainless | ||
PSFJC | PSFUC | - | PSFHC | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
PSSFJC | PSSFUC | - | PSSFHC | - | SUS440C or 13Cr stainless | ||
RSFJC | - | - | RSFHC | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PSFGC | - | PSGHC | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
- | - | PSSFGC | - | - | SUS304 |
Part Number | - | L | - | M | - | SC | - | H |
SFJC10 | - | 200 | - | M5 | - | SC6 | ||
SFHC20 | - | 425 | - | M8 | - | H20 | ||
Part Number | L 1mm Increment | M (Coarse) Selection | Wrench Flats Dimensions | D Tol. | C | ||||||||||||||||
Type | D | SC | W | ℓ1 | g6 | h5 | f8 | ||||||||||||||
(With Wrench Flats) (D Tol. g6) SFJC SSFJC PSFJC PSSFJC (D Tol. f8) PSFGC PSSFGC | (D Tol. h5) SFUC SSFUC PSFUC PSSFUC | 6 | 20~ 800 | 3 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]For Details of Wrench Flats, see >> P.142 | 5 | 8 | -0.004 -0.012 | 0 -0.005 | -0.010 -0.028 | 0.5 or Less | ||||||||||
8 | 20~1000 | 3 | 4 | 5 | 7 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 0.5 or Less | |||||||||||
10 | 20~1000 | 3 | 4 | 5 | 6 | 8 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 0.5 or Less | ||||||||||
12 | 20~1200 | 4 | 5 | 6 | 8 | 10 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | ||||||||||
13 | 25~1200 | 4 | 5 | 6 | 8 | 11 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | ||||||||||
15 | 25~1200 | 4 | 5 | 6 | 8 | 10 | 13 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | |||||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 14 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | |||||||||
18 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | ||||||||
20 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1.0 or Less | ||||||||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1.0 or Less | |||||||
30 | 35~1500 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1.0 or Less | ||||||||
35 | 35~1500 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 15 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1.0 or Less | ||||||||
40 | 50~1500 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1.0 or Less | ||||||||
50 | 65~1500 | 12 | 16 | 20 | 24 | 30 | 41 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1.0 or Less |
Part Number | L 1mm Increment | M (Coarse) Selection | Wrench Flats Dimensions | D Tol. | C | |||||||||||
Type | D | SC | W | ℓ1 | g6 | |||||||||||
(With Wrench Flats) (D Tol. g6) Low Temp. Black Chrome Plating RSFJC | 6 | 20~500 | 3 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]For Details of Wrench Flats, see >> P.142 | 5 | 8 | -0.004 -0.012 | 0.5 or Less | ||||||||
8 | 20~500 | 3 | 4 | 5 | 7 | 8 | -0.005 -0.014 | 0.5 or Less | ||||||||
10 | 20~500 | 3 | 4 | 5 | 6 | 8 | 8 | -0.005 -0.014 | 0.5 or Less | |||||||
12 | 20~500 | 4 | 5 | 6 | 8 | 10 | 10 | -0.006 -0.017 | 0.5 or Less | |||||||
13 | 25~500 | 4 | 5 | 6 | 8 | 11 | 10 | -0.006 -0.017 | 0.5 or Less | |||||||
15 | 25~500 | 4 | 5 | 6 | 8 | 10 | 13 | 10 | -0.006 -0.017 | 0.5 or Less | ||||||
16 | 30~500 | 4 | 5 | 6 | 8 | 10 | 14 | 10 | -0.006 -0.017 | 0.5 or Less | ||||||
18 | 30~500 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 10 | -0.006 -0.017 | 0.5 or Less | |||||
20 | 30~500 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 10 | -0.007 -0.020 | 1.0 or Less | |||||
25 | 35~500 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 10 | -0.007 -0.020 | 1.0 or Less | ||||
30 | 35~500 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | -0.007 -0.020 | 1.0 or Less |
Part Number | L 1mm Increment | M (Coarse) Selection | Cross-Drilled Hole Dimensions | D Tol. | C | |||||||||||
Type | D | H | d | g6 | f8 | |||||||||||
(With Cross-Drilled Hole) (D Tol. g6) SFHC SSFHC PSFHC PSSFHC RSFHC (D Tol. f8) PSGHC [ ! ]8≤D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole. | 8 | 20~ 800 | 3 | 4 | 5 | H=1mm Increment [ ! ]L≥H+d/2+2 [ ! ]H≥Mx2.5+d/2+6 | 3 | -0.005 -0.014 | -0.013 -0.035 | 0.5 or Less | ||||||
10 | 20~ 800 | 3 | 4 | 5 | 6 | 3 | -0.005 -0.014 | -0.013 -0.035 | 0.5 or Less | |||||||
12 | 20~1000 | 4 | 5 | 6 | 8 | 3 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | |||||||
13 | 25~1000 | 4 | 5 | 6 | 8 | 4 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | |||||||
15 | 25~1000 | 4 | 5 | 6 | 8 | 10 | 4 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | ||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 4 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | ||||||
18 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 6 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | |||||
20 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 6 | -0.007 -0.020 | -0.020 -0.053 | 1.0 or Less | |||||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1.0 or Less | ||||
30 | 35~1500 | 6 | 8 | 10 | 12 | 16 | 20 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1.0 or Less |
Part Number |
---|
PSFGC6-[20-600/1]-M3-SC[0-592/1] |
PSFGC6-[601-900/1]-M3-SC[0-592/1] |
PSFGC8-[20-1100/1]-M[3,4,5]-SC[0-792/1] |
PSFGC10-[20-800/1]-M[3,4,5,6]-SC[0-792/1] |
PSFGC10-[20-800/1]-MD6-SC[0-792/1] |
PSFGC10-[801-1200/1]-M[3,4,5,6]-SC[0-792/1] |
PSFGC10-[801-1200/1]-MD6-SC[0-792/1] |
PSFGC12-[20-1400/1]-M[4,5,6,8]-SC[0-990/1] |
PSFGC12-[20-1400/1]-MD[6,8]-SC[0-990/1] |
PSFGC12-[20-1400/1]-MSC8-SC[0-990/1] |
PSFGC13-[25-1400/1]-M[4,5,6,8]-SC[0-990/1] |
PSFGC13-[25-1400/1]-MD[6,8]-SC[0-990/1] |
PSFGC13-[25-1400/1]-MSC8-SC[0-990/1] |
PSFGC15-[25-1400/1]-M[4,5,6,8,10]-SC[0-990/1] |
PSFGC15-[25-1400/1]-MD[6,8,10]-SC[0-990/1] |
PSFGC15-[25-1400/1]-MSC[8,10]-SC[0-990/1] |
PSFGC16-[30-1400/1]-M[4,5,6,8,10]-SC[0-1190/1] |
PSFGC16-[30-1400/1]-MD[6,8,10]-SC[0-1190/1] |
PSFGC16-[30-1400/1]-MSC[8,10]-SC[0-1190/1] |
PSFGC18-[30-1200/1]-M[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGC18-[30-1200/1]-MSC[8,10,12]-SC[0-1190/1] |
PSFGC20-[30-1200/1]-M[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGC20-[30-1200/1]-MD[6,8,10,12]-SC[0-1190/1] |
PSFGC20-[30-1200/1]-MSC[8,10,12,14]-SC[0-1190/1] |
PSFGC20-[1201-1400/1]-M[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGC20-[1201-1400/1]-MD[6,8,10,12]-SC[0-1190/1] |
PSFGC20-[1201-1400/1]-MSC[8,10,12,14]-SC[0-1190/1] |
PSFGC25-[35-1400/1]-M[4,5,6,8,10,12,16]-SC[0-1190/1] |
PSFGC25-[35-1400/1]-MD[6,8,10,12,16]-SC[0-1190/1] |
PSFGC25-[35-1400/1]-MSC[8,10,12,14,18]-SC[0-1190/1] |
PSFGC30-[35-1500/1]-M[6,8,10,12,16,20]-SC[0-1485/1] |
PSFGC30-[35-1500/1]-MD[6,8,10,12,16,20]-SC[0-1485/1] |
PSFGC30-[35-1500/1]-MSC[8,10,12,14,18]-SC[0-1485/1] |
PSFGC35-[35-1500/1]-M[8,10,12,16,20,24]-SC[0-1485/1] |
PSFGC35-[35-1500/1]-MSC[8,10,12,14,18]-SC[0-1485/1] |
PSFGC40-[50-1500/1]-M[10,12,16,20,24,30]-SC[0-1480/1] |
PSFGC40-[50-1500/1]-MSC[10,12,14,18]-SC[0-1480/1] |
PSFGC50-[65-1500/1]-M[12,16,20,24,30]-SC[0-1480/1] |
PSFGC50-[65-1500/1]-MSC[12,14,18]-SC[0-1480/1] |
PSFHC8-[20-500/1]-M[3,4,5]-H[0-496/1] |
PSFHC10-[20-500/1]-M[3,4,5,6]-H[0-496/1] |
PSFHC10-[20-500/1]-MD6-H[0-496/1] |
PSFHC12-[20-500/1]-M[3,4,5,6,8]-H[0-496/1] |
PSFHC12-[20-500/1]-MD[6,8]-H[0-496/1] |
PSFHC12-[20-500/1]-MSC8-H[0-496/1] |
PSFHC13-[25-500/1]-M[3,4,5,6,8]-H[0-496/1] |
PSFHC13-[25-500/1]-MD[6,8]-H[0-496/1] |
PSFHC13-[25-500/1]-MSC8-H[0-496/1] |
PSFHC15-[25-500/1]-M[3,4,5,6,8,10]-H[0-496/1] |
PSFHC15-[25-500/1]-MD[6,8,10]-H[0-496/1] |
PSFHC15-[25-500/1]-MSC[8,10]-H[0-496/1] |
PSFHC16-[30-500/1]-M[4,5,6,8,10]-H[0-496/1] |
PSFHC16-[30-500/1]-MD[6,8,10]-H[0-496/1] |
PSFHC16-[30-500/1]-MSC[8,10]-H[0-496/1] |
PSFHC18-[30-500/1]-M[4,5,6,8,10,12]-H[0-495/1] |
PSFHC18-[30-500/1]-MD[6,8,10,12]-H[0-495/1] |
PSFHC18-[30-500/1]-MSC[8,10,12]-H[0-495/1] |
PSFHC20-[30-500/1]-M[4,5,6,8,10,12]-H[0-495/1] |
PSFHC20-[30-500/1]-MD[6,8,10,12]-H[0-495/1] |
PSFHC20-[30-500/1]-MSC[8,10,12,14]-H[0-495/1] |
PSFHC25-[35-500/1]-M[4,5,6,8,10,12,16]-H[0-494/1] |
PSFHC25-[35-500/1]-MD[6,8,10,12,16]-H[0-494/1] |
PSFHC25-[35-500/1]-MSC[8,10,12,14,18]-H[0-494/1] |
PSFHC30-[35-500/1]-M[6,8,10,12,16,20]-H[0-494/1] |
PSFHC30-[35-500/1]-MD[6,8,10,12,16,20]-H[0-494/1] |
PSFHC30-[35-500/1]-MSC[8,10,12,14,18]-H[0-494/1] |
PSFJC6-[15-900/1]-M3-SC[0-892/1] |
PSFJC8-[15-1100/1]-M[3,4,5]-SC[0-1092/1] |
PSFJC10-[15-1200/1]-M[3,4,5,6]-SC[0-1192/1] |
PSFJC10-[15-1200/1]-MD6-SC[0-1192/1] |
PSFJC12-[15-1400/1]-M[3,4,5,6,8]-SC[0-1390/1] |
PSFJC12-[15-1400/1]-MD[6,8]-SC[0-1390/1] |
PSFJC12-[15-1400/1]-MSC8-SC[0-1390/1] |
PSFJC13-[15-1400/1]-M[3,4,5,6,8]-SC[0-1390/1] |
PSFJC13-[15-1400/1]-MD[6,8]-SC[0-1390/1] |
PSFJC13-[15-1400/1]-MSC8-SC[0-1390/1] |
PSFJC15-[15-1400/1]-M[3,4,5,6,8,10]-SC[0-1390/1] |
PSFJC15-[15-1400/1]-MD[6,8,10]-SC[0-1390/1] |
PSFJC15-[15-1400/1]-MSC[8,10]-SC[0-1390/1] |
PSFJC16-[15-1400/1]-M[4,5,6,8,10]-SC[0-1390/1] |
PSFJC16-[15-1400/1]-MD[6,8,10]-SC[0-1390/1] |
PSFJC16-[15-1400/1]-MSC[8,10]-SC[0-1390/1] |
PSFJC18-[30-1400/1]-M[4,5,6,8,10,12]-SC[0-1390/1] |
PSFJC18-[30-1400/1]-MD[6,8,10,12]-SC[0-1390/1] |
PSFJC18-[30-1400/1]-MSC[8,10,12]-SC[0-1390/1] |
PSFJC20-[30-1400/1]-M[4,5,6,8,10,12]-SC[0-1390/1] |
PSFJC20-[30-1400/1]-MD[6,8,10,12]-SC[0-1390/1] |
PSFJC20-[30-1400/1]-MSC[8,10,12,14]-SC[0-1390/1] |
PSFJC25-[35-1400/1]-M[4,5,6,8,10,12,16]-SC[0-1380/1] |
PSFJC25-[35-1400/1]-MD[6,8,10,12,16]-SC[0-1380/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | Add Wrench Flats at One Location [SC] (mm) | Change Tapped Thread M to Fine One [MSC] (mm) | H (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 6 | 20 ~ 600 | f8 | No Induction Hardening | 0 ~ 592 | - | - | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 6 | 601 ~ 900 | f8 | No Induction Hardening | 0 ~ 592 | - | - | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 8 | 20 ~ 1100 | f8 | No Induction Hardening | 0 ~ 792 | - | - | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 20 ~ 800 | f8 | No Induction Hardening | 0 ~ 792 | - | - | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 20 ~ 800 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 801 ~ 1200 | f8 | No Induction Hardening | 0 ~ 792 | - | - | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 801 ~ 1200 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | 4 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | 4 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 35 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | 8 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 35 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | 8 ~ 18 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 40 | 50 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1480 | - | - | 10 ~ 30 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 40 | 50 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1480 | 10 ~ 18 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 50 | 65 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1480 | - | - | 12 ~ 30 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 50 | 65 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1480 | 12 ~ 18 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 20 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 20 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 20 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 20 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 20 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 20 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 | 0 ~ 496 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 | 0 ~ 496 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 10 | 0 ~ 496 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 496 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 10 | 0 ~ 496 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 495 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 495 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 12 | 0 ~ 495 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 495 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 495 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 30 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 12 | 0 ~ 495 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 35 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 494 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 35 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 494 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 35 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 12 | 0 ~ 494 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 35 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 494 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 35 ~ 500 | g6 | Induction Hardened (58HRC~) | - | - | 0 ~ 494 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 35 ~ 500 | g6 | Induction Hardened (58HRC~) | - | 8 ~ 12 | 0 ~ 494 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 6 | 15 ~ 900 | g6 | Induction Hardened (58HRC~) | 0 ~ 892 | - | - | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 15 ~ 1100 | g6 | Induction Hardened (58HRC~) | 0 ~ 1092 | - | - | 3 ~ 5 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 15 ~ 1200 | g6 | Induction Hardened (58HRC~) | 0 ~ 1192 | - | - | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 15 ~ 1200 | g6 | Induction Hardened (58HRC~) | 0 ~ 1192 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | 8 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 15 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | 8 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 30 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 30 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 30 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 30 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 30 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 30 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1390 | 8 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 35 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1380 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 35 ~ 1400 | g6 | Induction Hardened (58HRC~) | 0 ~ 1380 | - | - | - | 6 |
Loading...
Basic Shape | Solid | End Shape (Left) | Tapped | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?