1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Lamps- Lightings / Direct Ring (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 18,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LED light has a longer lifespan than conventional halogen and fluorescent lamps. Maintenance frequency can be reduced.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LPDRR20-90
LPDRR30-90
LPDRR50-25
LPDRR50-80
LPDRR70-80
LPDRR90-80
LPDRW20-90
LPDRW30-90
LPDRW50-25
LPDRW50-80
LPDRW70-25
LPDRW70-80
LPDRW90-25
LPDRW90-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLighting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption (100V)
(W)
Center Hole Size d (Range)
(mm)
Center Hole Dimension
(mm)
Height H (Range)
(mm)
Height
(mm)
Illumination Angle
(degree)

฿ 18,200.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10R (Red)10~30202.1~335~2016.115.1~201890

฿ 19,110.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10R (Red)10~30308.1~10105~2016.115.1~201890

฿ 21,840.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10R (Red)30.1~50502.1~335~20205~151425

฿ 21,840.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10R (Red)30.1~50503.1~445~20205~151480

฿ 24,570.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10R (Red)50.1~80706.1~8830.1~40345~151480

฿ 35,490.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10R (Red)80.1~1009020.1~302130.1~40405~151580

฿ 18,200.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)10~30202.1~335~2016.115.1~201890

฿ 19,110.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)10~30308.1~10105~2016.115.1~201890

฿ 21,840.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)30.1~50502.1~335~20205~151425

฿ 21,840.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)30.1~50503.1~445~20205~151480

฿ 24,570.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)50.1~80703.1~4450.1~70515~151425

฿ 24,570.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)50.1~80706.1~8830.1~40345~151480

฿ 35,490.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)80.1~1009010.1~201650.1~706215.1~201625

฿ 35,490.00

LED LAMP 1 Piece(s) Available 3 Day(s) 10W (White)80.1~1009020.1~302130.1~40405~151580

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Direct Ring Type Irradiation Direction Oblique Lighting
Light Source LED Irradiation Light Type Diffused Light

MISUMI Unit Example related to this product