Plasma Cutting Machines

Days to Ship
  • All
  • 2 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Voltage(V)
Rated input(kVA)
Cutting Capacity / Iron(mm)
Cutting Capacity / Stainless Steel(mm)
Cutting Capacity / Aluminum(mm)
Current range(A)

    Plasma Cutting Tip

      Espada APC-40

        Air Plasma Cutter IAP50

          PF Type PA2 Type Cutting Torch

            Electrode Plasma Cutting

              Plasma Torch (10 m)

              Brand

              PANASONIC WS

              STARDENKI

              IKURA SEIKI

              PANASONIC WS

              PANASONIC WS

              MIGHT INDUSTRY

              Product Series

              Plasma Cutting Tip【10 Pieces Per Package】

              Espada APC-40

              Air Plasma Cutter IAP50

              PF Type PA2 Type Cutting Torch

              Electrode Plasma Cutting【10 Pieces Per Package】

              Plasma Torch (10 m)

              Days to Ship 2 Day(s) or more 5 Day(s) or more Quote 4 Day(s) or more 2 Day(s) or more 6 Day(s) or more
              Product TypePartsMain BodyMain BodyMain BodyPartsParts
              Voltage(V)-Single-phase 100 / Single-phase 200Single-phase 200---
              Rated input(kVA)--8---
              Cutting Capacity / Iron(mm)--0.1~12---
              Cutting Capacity / Stainless Steel(mm)--0.1~12---
              Cutting Capacity / Aluminum(mm)--0.1~9---
              Current range(A)-100V(8A~15A)、200V(10A~40A)50---

              Loading...

              1. 1

              Related Categories to Plasma Cutting Machines