• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

HY-PRO Carbide End Mills 2 Flute Short with Premier Coating Series SMG-EDS

 
Part Number
S520010
S520015
S520020
S520025
S520030
S520035
S520040
S520045
S520050
S520060
S520070
S520080
S520090
S520100
S520110
S520120
S520140
S520160
S520180
S520200
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dc
(mm)
14 Day(s) 2.54401
14 Day(s) 44401.5
14 Day(s) 64402
14 Day(s) 84402.5
14 Day(s) 86453
14 Day(s) 106453.5
14 Day(s) 116454
14 Day(s) 116454.5
14 Day(s) 136505
14 Day(s) 136506
14 Day(s) 168607
14 Day(s) 198608
14 Day(s) 1910709
14 Day(s) 22107010
14 Day(s) 22127511
14 Day(s) 26127512
14 Day(s) 26168514
14 Day(s) 321610016
14 Day(s) 321810018
14 Day(s) 382010520

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Tungsten Carbide Shank Suitable for shrink holder system

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)