• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Surface Mounted Rack For Reels

Surface Mounted Rack For Reels

RS Pro surface mounted rack holder for reels. The rack holds up to 16 reels up to 15 mm wide. The rack is made of black conductive cardboard and holds reels of up to 330 mm diameter.
FEATURES and BENEFITS:
Made from conductive cardboard
Holds 16 reels
Maximum reel with 15 mm
Maximum reel diameter 330 mm
Overall size 400 x 250 x 110 mm
Surface mounted

Part Number
121-2707
Part NumberVolume DiscountDays to Shipวันจัดส่ง
61 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rack Compartments per Insert 16 Cabinet Height 110mm
Cabinet Depth 250mm Cabinet Width 400mm

Please check the type/dimensions/specifications of the part 121-2707 in the Surface Mounted Rack For Reels series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 121-2707 ในชุด Surface Mounted Rack For Reels

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)