• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hacksaw Blades RS【5 Pieces Per Package】

Hacksaw Blades RS

A range of high quality, general purpose hacksaw blades, manufactured from high grade Sheffield steel to BS 1919:1993 and ISO 2336. Precision machined and heat treated.
Flexible Bimetal HSS
A high speed steel cutting edge, electron beam welded to a flexible alloy back. Cuts through virtually any type of steel and is unbreakable in normal use
High Carbon Steel
Designed for less rigorous use, high carbon steel blades are ideal for use on soft metals and plastics.
Selecting the correct number of teeth (T.P.I)
This depends on the thickness and type of material to be cut. The teeth must never straddle the material, and at least three consecutive teeth must always be in contact
Therefore for thin sections, the highest number of teeth should be used

Part Number
185-3669
185-3675
185-3681
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งWidth Blade Thickness Number of Teeth per Inch

5 Pieces Per Package

7 Day(s) 0.63mm12.5mm18

5 Pieces Per Package

7 Day(s) 12.5mm0.63mm24

5 Pieces Per Package

7 Day(s) 0.63mm12.5mm32

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Bi-metal Blade Length 300 mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)