• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Micro-tek ESD Wire Stripper/Cutters

Micro-tek ESD Wire Stripper/Cutters

Precision Swiss made ESD safe Micro-tek cutters that also offer a unique stripping ability. The cut is made by shearing the cable leading to a cleaner cut and less mechanical shock. The greatest benefit of this Anti-Shock system is that only half the effort is required when cutting wire compared to standard wire cutters.
847-2970 can be used on solid and stranded, range cut from 10 to 26 AWG (2.59 to 0.405 mm)
847-2973 is for solid only and benefits from wire gauge markings and a handy closure locking hook, range cut from 12 to 26 AWG (2 to 0.405 mm)
Strong and robust
Size and shape reflect the latest advances in enhanced ergonomics

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

847-2973

Part Number
847-2973
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cutter, Wire Stripper Overall Length 147mm Materials Cut Solid & Stranded Wire
Cutting Capacity 2mm Electrostatic Discharge Safe Yes

Please check the type/dimensions/specifications of the part 847-2973 in the Micro-tek ESD Wire Stripper/Cutters series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 847-2973 ในชุด Micro-tek ESD Wire Stripper/Cutters

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)