• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Cutters

Cutters

A low cost series of general purpose light duty cutters. Designed for use within educational environments or similar applications where professional, production quality tools are not essential. Intended to offer value for money to those requiring only occasional usage.
Stainless steel tools are fitted with moulded plastic grips and lightweight return springs
Tool steel tools have PVC handle grips fitted with quick return coil springs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
536-329
536-379
Part NumberVolume DiscountDays to Shipวันจัดส่งCut Type
7 Day(s) Flush
7 Day(s) Semi Flush

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Side Overall Length 110mm Materials Cut Copper Wire
Cutting Capacity 1.2mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)