Plastic Pipe Shears

Plastic Pipe Shears

Plastic pipe shears with ratchet action to cut plastic pipe with a diameter of up to 42mm.
Suitable for most types of plastic pipe, conduit or tubing including polyurethane, UPVC, polyethylene etc

Part Number
451-8987
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Cutting Capacity 12 to 42 mm Body Material Plastic Material Cut Plastic
Cutter Type Ratchet

Please check the type/dimensions/specifications of the part 451-8987 in the Plastic Pipe Shears series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 451-8987 ในชุด Plastic Pipe Shears

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)