• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Glass Battery Hydrometer

Glass Battery Hydrometer

Battery Hydrometer
If you service automotive batteries, this highly precise battery hydrometer for measuring the state of charge of lead acid batteries when servicing automotive batteries is ideal.
Designed for use in the automotive industry, this battery hydrometer offers a fantastic degree of precision when measuring the state of charge of lead acid batteries when servicing automotive batteries. It is the perfect instrument for measuring the specific gravity of battery electrolyte and it allows each cell to be individually checked at a glance. The high precision scale is in Baume degrees & specific weight with coloured sections for a quick reading.

Part Number
196-8187
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimensions 290 x 40 x 40mm Material Type Glass

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)