• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Letter & Number Punches

Letter & Number Punches

Hand punches for permanent identification marking
Hardened and tempered to give long life and maximum security
Capable of indenting material up to 40 Rockwell C hardness
Supplied in sturdy plastic boxes

Part Number
251-687
251-693
251-700
251-722
251-738
251-766
251-772
251-788
251-794
251-801
875-4742
875-4749
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Pieces Character Height Kit Contents Punch Width Punch Length
7 Day(s) 275mm&, Letters: A to Z7.5mm61mm
7 Day(s) 276mm&, Letters: A to Z8.8mm64mm
7 Day(s) 104mmNumbers: 0 to 97mm61mm
7 Day(s) 272.5mm&, Letters: A to Z6mm61mm
7 Day(s) 273mm&, Letters: A to Z6mm61mm
7 Day(s) 92.5mmNumbers: 0 to 96mm61mm
7 Day(s) 103mmNumbers: 0 to 96mm61mm
7 Day(s) 106mmNumbers: 0 to 97.5mm64mm
7 Day(s) 108mmNumbers: 0 to 910mm66mm
7 Day(s) 274mm&, Letters: A to Z7mm61mm
7 Day(s) 276mmA to Z--
7 Day(s) 96mm0 to 8--

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)