Punch Set

Punch Set

Each punch is hardened, tempered and ground with a chemically blackened knurled body.
Made from chrome-molybdenum forged steel to DIN 6453 standard, heat treated to increase service life
Heads are specially treated to reduce burring and increase user safety
Anti-rust finish

Part Number
626-1497
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of Pieces 6 Overall Length 40 mm, 50 mm Shank Diameter 2 mm, 3 mm, 4 mm, 5 mm, 6 mm, 8 mm
Punch Type Drift

Please check the type/dimensions/specifications of the part 626-1497 in the Punch Set series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 626-1497 ในชุด Punch Set

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)