Long Punch Set

Long Punch Set

Our range of RS 5 long pin punches has a selection of punch diameters which are ideal for all your stamping needs. Each pin punch is hardened, tempered and ground with a chemically blackened body to give the product a long life.

Part Number
381-4919
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of Pieces 5 Overall Length 205 mm Shank Diameter 3.2 mm, 4.8 mm, 6.3 mm, 8 mm, 9.5 mm
Punch Type Parallel Pin

Please check the type/dimensions/specifications of the part 381-4919 in the Long Punch Set series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 381-4919 ในชุด Long Punch Set

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)