Premium Economy Tweezers

Premium Economy Tweezers

RS Pro Premium Economy Tweezers. A series of economy tweezers specially designed for use with electronic and medical applications. Firm and offers a smooth stainless steel finish. RS Pro Premium Economy Tweezers are anti-magnetic/ anti-acid stainless steel.
•Nonmagnetisable • Corrosion resistance to most chemicals, salts and acids
• Generally used where corrosion resistance and toughness are primary requirements
• Various lengths and point types available

Part Number
136-9698
136-9703
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length Point Type Model Number
7 Day(s) 135 mmFine, Very Sharp27.SA
7 Day(s) 110 mmBent3CB.S

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless Steel Anti-Acid Yes Anti-Magnetic Yes
Maximum Temperature +350°C

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)