• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

14 Piece VDE 1000 V Engineer Tool Kit

14 Piece VDE 1000 V Engineer Tool Kit

RS Pro 14 piece engineers tool kit, designed for professional engineers who work on or around electrically live circuits. All tools are VDE certified and individually tested for use up to 1000 V AC.
Ergonomic multi-component handles
Optimum balance of torque and control
Ideal for fine and delicate work
High quality
VDE approved
Sturdy blow moulded carry and storage case

Part Number
829-6543
Part NumberVolume DiscountDays to Shipวันจัดส่ง
61 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of Pieces 14 Set Contents Knife, Pliers, Screwdriver, Spanners Set Type Engineers
VDE/1000V Approved Yes Storage Type Case

Please check the type/dimensions/specifications of the part 829-6543 in the 14 Piece VDE 1000 V Engineer Tool Kit series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 829-6543 ในชุด 14 Piece VDE 1000 V Engineer Tool Kit

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)