• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Round Malleable Iron Mallet

Round Malleable Iron Mallet

Malleable iron head fitted with one face of pure copper and the other of highly compressed Buffalo rawhide; and an oval ash handle
The copper face gives a safe but high-impact blow, the rawhide face a firm yet more resilient blow that will not mark finished work
Suitable for use as a dual purpose hammer in manufacturing, service and assembly industries

Part Number
732-533
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Handle Material Wood Weight 1.6kg Head Shape Round
Replaceable Face No Face Material Copper; Rawhide Head Material Malleable Iron
Head Diameter 44mm

Please check the type/dimensions/specifications of the part 732-533 in the Round Malleable Iron Mallet series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 732-533 ในชุด Round Malleable Iron Mallet

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)