3 Pieces General Purpose Set

3 Pieces General Purpose Set

Our range is constructed from high grade steel ideal for live working.
Features and Benefits
Two component comfort grip handle
VDE approved
Kit Contents: VDE Radio/Telephone pliers with cutter 200 mm, VDE Combination pliers with cutter 180 mm, VDE Diagonal cutters for piano wire 160 mm

Part Number
161-158
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Steel Number of Pieces 3 Set Contents 200 mm Radio / Telephone Plier; 180 mm Combination Plier; 160 mm Diagonal Cutter

Please check the type/dimensions/specifications of the part 161-158 in the 3 Pieces General Purpose Set series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 161-158 ในชุด 3 Pieces General Purpose Set

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)