• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Locking Pliers

Locking Pliers

Locking pliers ideal for tightening, clamping, twisting and turning. The classic Trigger Release is designed to provide maximum locking force.
Features and Benefits
High grade alloy steel construction heat treated for maximum toughness and durability
Hardened tooth, curved jaw design grips from any angle
Guarded release safety feature
Integral wire cutter

Part Number
418-6243
418-6265
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length Maximum Jaw Capacity
61 Day(s) 178 mm41mm
7 Day(s) 250 mm48mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Alloy Steel Integral Wire Cutter Yes

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)