Insulated Pliers

Insulated Pliers

RS Pro G10 Series Insulated combination pliers. Ideal for working up to 1000 V ac or 1500 V dc. Suitable for cutting soft and hard wire.
• Special tool steel • Chrome finish
• DuoTech soft grip handles
• VDE Approved
• ISO 5746
• G10 Series

Part Number
125-3065
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Steel Overall Length 160 mm Cutting Capacity Maximum of 1.8 (Hard Wire) mm, Maximum of 1.8 (Soft Wire) mm
Jaw Length 35mm Material Cutting Capability Hard Wire, Soft Wire Cutting Capacity Piano Wire Maximum of 1.8 (Hard Wire) mm, Maximum of 1.8 (Soft Wire) mm
Maximum Capacity 1.8mm Cutting Capacity Hard Wire 1.8mm Cutting Capacity Soft Wire 1.8mm

Please check the type/dimensions/specifications of the part 125-3065 in the Insulated Pliers series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 125-3065 ในชุด Insulated Pliers

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)