180 mm Chrome Vanadium Steel Linesman Pliers

180 mm Chrome Vanadium Steel Linesman Pliers

RS Pro VDE Pliers are used by professionals because they are reliable and are VDE tested to 1000 V. The insulated handles are designed for protection and positive grip for when working with electronics such as radio and telephone lines.
Features & Benefits
• CR-V steel body
• VDE Insulated for protection
• Gripped handles
• Suited for Radio and Telephone electronics

Part Number
847-3706
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Chrome Vanadium Steel Overall Length 180 mm VDE/1000V Approved Yes

Please check the type/dimensions/specifications of the part 847-3706 in the 180 mm Chrome Vanadium Steel Linesman Pliers series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 847-3706 ในชุด 180 mm Chrome Vanadium Steel Linesman Pliers

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)