Snipe Nose Long Reach Engineer Pliers

Snipe Nose Long Reach Engineer Pliers

Our range of Snipe Nose Long Reach Pliers are superb for use in confined, and restricted access areas. Specially designed for service and maintenance engineers.
Features and Benefits
Hot drop forged medium carbon steel with hardened and tempered jaws
Fully polish
Heat treated to hrc 30 – 50 (handle & body) and hrc 25 -- 50 (joint)

Part Number
444-4050
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Carbon Steel Overall Length 279 mm Jaw Length 90mm
Jaw Depth 2.5mm

Please check the type/dimensions/specifications of the part 444-4050 in the Snipe Nose Long Reach Engineer Pliers series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 444-4050 ในชุด Snipe Nose Long Reach Engineer Pliers

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)