• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Din Standard Circlip Pliers

Din Standard Circlip Pliers

High quality, German pattern general purpose circlip pliers.
Features and Benefits
Fitted with red PVC vinyl dipped covered handles
External types incorporate return springs
Black oxidised finish

Part Number
541-6797
541-6826
541-6848
541-6876
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length Circlip Size Range Minimum Circlip Size Maximum Circlip Size Tip Style Standards
7 Day(s) 125 mm8 to 25 mm8 mm25 mmBentDIN J11
7 Day(s) 135 mm3 to 10 mm3 mm10 mmStraightDIN A01
7 Day(s) 125 mm10 to 25 mm10 mm25 mmBentDIN A11
7 Day(s) 175 mm19 to 60 mm19 mm60 mmStraightDIN A2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Chrome Molybdenum Steel

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)