• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3 Piece Insulated Plier Set

3 Piece Insulated Plier Set

Our RS Pro branded three piece plier set contains a pair each of insulated diagonal pliers, combination pliers and long nose pliers. Made from chrome vanadium steel and VDE approved meaning that our plier sets have undergone rigorous testing to ensure that meet the safety requirements of the EC Directive.

Having three different pieces in one set means that you have tools you require to carry out different jobs.
• VDE Approved
• Ergonomic handles
• Handy case for storing

Part Number
847-3734
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Chrome Vanadium Steel Number of Pieces 3 Set Contents 6 in Diagonal Pliers, 7 in Combination Pliers, 8 in Long Nose Pliers

Please check the type/dimensions/specifications of the part 847-3734 in the 3 Piece Insulated Plier Set series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 847-3734 ในชุด 3 Piece Insulated Plier Set

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)