• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Push Button Circlip Pliers

Push Button Circlip Pliers

Pliers fit internal ring sizes " through 1" (6.4 mm through 25.4 mm) and external ring sizes 1/8" through 1" (7 mm through 48 mm).
Features and Benefits
Converts easily for external or internal use on snap rings
Unique push button feature allows for effortless change
Tool comes with heavy-duty cushion grip handles to provide comfort and broached jaws for tip control and stability

Part Number
182-436
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Tough Steel Circlip Size Range External: 7 to 48 mm, Internal: 6.4 to 25.4 mm Minimum Circlip Size External: 6.4 mm, Internal: 6.4 mm
Maximum Circlip Size External: 48 mm, Internal: 25.4 mm Tip Style Straight

Please check the type/dimensions/specifications of the part 182-436 in the Push Button Circlip Pliers series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 182-436 ในชุด Push Button Circlip Pliers

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)