VDE Standard Plier & Cutters

VDE Standard Plier & Cutters

Our range of insulated VDE Pliers and Cutters are designed to protect you from up to 1000 V. The ergonomic grips offer you comfort and control. An Excellent choice for both electrical and industrial applications.
Features and Benefits
Constructed from high grade steel with mirror polish and slip guard
Two component handle for ease of use
VDE tested and confirms to IEC 900 1000 V
Made in Germany

Part Number
161-243
497-007
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) -
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Steel Overall Length 180 mm Cutting Capacity Piano Wire: 2.5 mm
VDE/1000V Approved Yes Material Cutting Capability Piano Wire Cutting Capacity Piano Wire 2.5mm
Cutting Capacity Screws M3.5 Maximum Capacity 2.5mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)