• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Tool Wire Cup Brush

Power Tool Wire Cup Brush

This RS Pro crimped wire brush is arranged in a cup making it ideal for removing burrs, rust, paints etc. The crimped wire allows for working on large surface areas. Ideal for use on a wide range of electrical and compressed air tools.
Cupped wire brush Crimped wires
Ideal for removing rust

Part Number
692-019
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Bristle Material Steel Bristle Length 42mm Maximum Safe Speed 5000rpm
Fixing Type Shank Fixing Size 6mm Face Width 38mm

Please check the type/dimensions/specifications of the part 692-019 in the Power Tool Wire Cup Brush series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 692-019 ในชุด Power Tool Wire Cup Brush

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)