• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3D Printer Filament PLA 1.75mm, 2.3 Kg

3D Printer Filament PLA 1.75mm, 2.3 Kg

Poly Lactic Acid (PLA) is a biodegradable plastic made from renewable natural resources and one of the most popular materials for 3D printing. Plastics such as PLA are the most popular 3D printing material due to its simplicity, dimensional accuracy and low cost. PLA can be printed at a low temperature and does not require a heated bed and is one of the most environmentally friendly filaments available.
PLA is a tough, easy to use high-grade PLA type of filament, ideal for 3D printing. Slightly modified, the filament retains the typical features of PLA but makes it tougher and less brittle. Due to a low shrinkage factor, PLA will not deform after cooling.

This RS Pro range of PLA 3D printing material come in various colours:
• 125-4335 - Black
• 125-4337 - White
• 125-4339 – Dark Blue
• 125-4341 - Red
• 125-4343 - Silver
Features and Benefits
• Tougher and less brittle compared to regular PLA
• Easy to print at low temperature
• Low warping
• Biodegradable unlike ABS filament – PLA is derived from crops such as corn and sugar cane
• Limited smell
• Good shelf life

It is important to store the filament correctly to maintain its quality. Over time the plastic will absorb moisture from the air, creating small water bubbles in the filament. These bubbles when heated in the extruder nozzle quickly reach boiling point, spoiling the print. The use of desiccant dehumidifiers to absorb the moisture is highly recommended

Storage
Cool and dry (15-25˚C) and away from UV light, enhances the shelf life significantly.

Typical Applications
PLA for 3D printing is used in a wide range of applications such as:
• General printing
• Hobbyist
• Medical
• Education
• Prototyping
• Jewellery
• Architecture models
• Aviation
• Engineering
• Automotive

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
125-4335
832-0214
832-0223
832-0400
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSColour Printing Technology Machine Specific Weight
7 Day(s) 10BlackFD<-2.3kg
7 Day(s) 10BlackFDMNo1kg
7 Day(s) 10WhiteFDMNo1kg
7 Day(s) 10WhiteFDMNo300g

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Diameter 1.75mm Printing Material PLA

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)