Elephantide Grade K【5 Pieces Per Package】

Elephantide Grade K

Two Ply laminate comprising of Film and Presspaper
Suitable for use at temperatures of 120 °C
Ideally suited for slot liners, coil separation, phase separations and intercoil insulations

Part Number
775-7794
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

5 Pieces Per Package

61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material PET, Press Paper Length 304mm Width 200mm
Maximum Operating Temperature +120°C Thickness 1mm Application Coil Separation, Phase Separation & Intercoil Insulations, Slot Liners

Please check the type/dimensions/specifications of the part 775-7794 in the Elephantide Grade K series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 775-7794 ในชุด Elephantide Grade K

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)