Trigger Spray

Trigger Spray

A translucent polyethylene spray applicator ideal for dispensing cleaning agents
Can be used with water, IPA and other alcohol based cleaners, acetone, methylene chloride and other solvent based cleaners
Trigger is adjustable so as to obtain a steady stream or spray
Bottle is graduated to indicate content level
Re-usable container
Very simple to use

Part Number
779-318
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Anti-Static No Complies with EN 61340-5-1 Yes Cleanroom No
Product Capacity Product Capacity Pump Type Trigger Spray Bottle Material Plastic
Bottle Colour Clear Dissipative No Conductive No

Please check the type/dimensions/specifications of the part 779-318 in the Trigger Spray series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 779-318 ในชุด Trigger Spray

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)