• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Lead-Free Solder Wire

Lead-Free Solder Wire

This lead-free solder wire from RS is a resin-based SAC305 solder wire. SAC305 is a specially-formulated lead-free alloy that contains 96.5% tin, 3% silver and 0.5% copper. SAC305 alloy comes under the JEIDA recommendation for lead-free solder, conforming to J-STD 006.
The solder wire flux is specifically formulated to wet common Printed Circuit Boards (PCB) and components. The residue left after soldering is completely clear and is safe to leave on the PCB post soldering.
Multipurpose solder wire that can be used for a variety of soldering tasks
Melting point between 217-219°C
Flux content 3.3%
Soldering tip typical temperature for use with this solder wire is 360-400°C

Part Number
800-7642
800-7655
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSProduct Weight
7 Day(s) 10500g
7 Day(s) 10250g

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Model Number SAC305 NC600 Percent Tin 0.965 Flux Content Percent 0.022
Product Form Wire Percent Copper 0.005 Flux Type Rosin Based
Percent Silver 0.03 Wire Diameter 1.01mm Melting Point +217 → +221°C

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)